(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket) (Part Number)

Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      63₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・A discrete wire crimped type has been added to the MIL connector series.
・ The XG5N-U socket with lock, which is unique to Omron, can be inserted and removed with one hand and securely locked.
・ Saves up to 24% (approximately) space (compared to XG4A).

Rating/Performance

Rated Current3 A/contact (when using 22 AWG wire)
2 A/contact (when using 24 AWG wire)
1 A/contact (when using 26, 28 AWG wire)
Rated Voltage250 V AC
Contact Resistance20 mΩ or Less (with 20 mV or Less, 100 mA or Less)
Insulation Resistance1,000 MΩ or higher (at DC 500 V)
Voltage Endurance500 V AC 60 secs (Leak Current 1 mA or Less)
Overall Insertion ForceNumber of Inserted Contacts × 1.96 N or Less
Removal Force0.29 N or More
Number of Insertions and Removals50
Operating Temperature Range-55 to +105°C (No icing at low temperatures)

Materials/Processing

HousingGlass Impregnated PBT Resin (UL94V-2) / Black
Lock LeverPOM Resin (UL94 HB) / Black
ContactContact AreaPhosphor bronze / nickel base, gold plated (0.15 μm)
Crimped PartPhosphor bronze / nickel base, tin plated (2.0 μm)

Compatible Contact/Wire

Compatible ContactCompatible Wires
AWG No.
(UL1007 Stranded Wire)
Core Configuration
[Number of Strands (pc.)/Strand Diameter (mm)]
Model XG5W-02312217/0.16
2411/0.16
267/0.16
Model XG5W-02322411/0.16
267/0.16
287/0.127

Assembly

Socket and plug assembly

Socket and plug assembly

Socket and plug assembly

Socket and plug assembly

External Dimensions

Model XG5N-U outline drawing 1 (with lock-lever mounted)

Model XG5N-U outline drawing 1 (with lock-lever mounted)

Model XG5N-U outline drawing 2

Model XG5N-U outline drawing 2

Model XG5N outline drawing 1

Model XG5N outline drawing 1

Model XG5N outline drawing 2

Model XG5N outline drawing 2

Number of ContactsDimensions (mm)
ABCD
1017.2610.1626.8026.20
1422.3415.2431.8831.28
1624.8817.7834.4233.82
2029.9622.8639.5038.90
2637.5830.4847.1246.52
3042.6635.5652.2051.60
3447.7440.6457.2856.68
4055.3648.2664.9064.30
5068.0660.9677.6077.00
6080.7673.6690.3089.70
6485.8478.7495.3894.78

Types

Shape

Shape

ShapeSocket with Lock (Set Format)Socket HousingLock Lever *1Crimp Contact No.1Crimp Contact No.2
Number of ContactsPolarity
Guide Number
TypeTypeTypeTypeType
100 Model XG5N-100-U Model XG5N-100◎Model XG5U-0001◎Model XG5W-0231
(Sold Individually)



Model XG5W-0231-R
(Reel Product)
◎Model XG5W-0232
(Sold Individually)



Model XG5W-0232-R
(Reel Product)
1◎Model XG5N-101-U◎Model XG5N-101
141◎Model XG5N-141-U◎Model XG5N-141
161◎Model XG5N-161-U◎Model XG5N-161
201◎Model XG5N-201-U◎Model XG5N-201
261◎Model XG5N-261-U◎Model XG5N-261
301◎Model XG5N-301-U◎Model XG5N-301
341 Model XG5N-341-U◎Model XG5N-341
401◎Model XG5N-401-U◎Model XG5N-401
501◎Model XG5N-501-U◎Model XG5N-501
2 Model XG5N-502-U Model XG5N-502
601 Model XG5N-601-U Model XG5N-601
2 Model XG5N-602-U Model XG5N-602
641 Model XG5N-641-U◎Model XG5N-641
2◎Model XG5N-642-U◎Model XG5N-642
  • *The distance between slots is 22.86 mm for the two guides on 50, 60, and 64-contact connectors.
  1. *1Two lock levers are required for each Model XG5N-□□□.
Part Number
XG5N-201-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

₹ 556.80

3 Piece(s) 7 Day(s) or more Female (socket)20Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XG5N-201-U in the Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket) series.

Product variants

Part Number
XG5N-141-U
XG5N-161
XG5N-161-U
XG5N-261
XG5N-261-U
XG5N-301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

₹ 86.00

3 Piece(s) Same day

Stock

Female (socket)14Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

₹ 351.20

1 Piece(s) 7 Day(s) or more Female (socket)16Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-

₹ 556.80

3 Piece(s) 7 Day(s) or more Female (socket)16Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

₹ 368.80

4 Piece(s) 7 Day(s) or more Female (socket)26Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-

₹ 579.20

2 Piece(s) 7 Day(s) or more Female (socket)26Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

₹ 381.60

1 Piece(s) 7 Day(s) or more Female (socket)30Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-