(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hybrid Power Relay G9H

Hybrid Power Relay G9H
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,605₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hybrid of magnet relay and SSR is 10A, and allows for 10 million cycles.
· Switches with tri-arc when closed, shut off.
· For that reason, there is little chattering or arc, and electrical resistance is 10 million cycles.
· Relay connection is used when current passes through, so even with its compact size, it offers 10A switching and high capacity, and there is almost no effect on heat generation and ambient temperature.
· LED operation display lamp allows easy operation viewing.
· Built-in thermal fuse prevents internal burnout due to tri-arc and relay malfunction.
· Socket type of identical size to model LY (1-pole, 2-pole types).

SSR Relay With High Electrical Durability Of 10,000,000 Operations

Reduced chattering and arching.

Reduced chattering and arching.

"m-h3--wysiwyg">Hybrid Power Relay G9H Specifications

(Units: mm)

Outline drawing and dimensional drawing

Outline drawing and dimensional drawing

Isolation MethodZero Cross
Function
Operation
Indicator Lamp
Rated Output LoadInput
Rated Voltage
Format
RelayNY5 A
100 to 240 V AC
24 V DCModel G9H-205S DC24
10 A
100 to 240 V AC
12 V DCModel G9H-210S DC12
24 V DCModel G9H-210S DC24

Rating

Rated VoltageOperating VoltageCoil ResistanceOperating VoltageRelease VoltagePower Consumption
DC5 V4 to 6 V DC104 Ω4 V DC max.0.5 V DC min.Approx. 240 mW
12 V9.6 to 14.4 V DC600 Ω9.6 V DC max.1.2 V DC min.
24 V19.2 to 28.8 V DC2,400 Ω19.2 V DC max.2.4 V DC min.

Input

  • *The figures for the coil resistance are for a coil temperature of +23°C and have a tolerance of ±10%.
  • *The figures for the operating characteristics are for a coil temperature of +23°C.
FormatApplied Load
Rated Load VoltageLoad Voltage RangeLoad Current*Inrush Current
Model G9H-205S100 to 240 V AC75 to 264 V AC50 mA to 5 A (at 55°C)80 A (60 Hz, 1 cycle)
Model G9H-210S50 mA to 10 A (at 55°C)170 A (60 Hz, 1 cycle)

Output
*Differs depending on ambient temperature.

FormatModel G9H-205SModel G9H-210S
Operating Time10 ms max.
Release Time1/2 cycle max. + 10 ms
Output On Voltage Drop1.6 V (RMS) max. (at 5 A)1.6 V (RMS) max. (at 10A)
Leakage Current5 mA max. (at 250 V AC)
Inrush Current80 A170 A
Temperature Rise50 deg max. (rated voltage applied using resistance method)
Insulation Resistance100 MΩ min. with 500 V DC ohmmeter
Dielectric Strength2,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Malfunction10 to 45 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Shock*Durability1,000 m/s2
Malfunction100 m/s2
DurabilityMechanical10,000,000 operations min. (switching frequency 18,000 operations/hr)
Electrical10,000,000 operations min. (resistive load and switching frequency: 18,000 operations/hr)
Storage Temperature-25 to +70°C (assuming no icing or condensation)
Ambient Operating Temperature-25 to +60°C (assuming no icing or condensation)
Ambient Operating Humidity35 to 85% RH
WeightApprox. 25 g

Performance
*Value when excited.

Part Number
G9H-205S DC24
G9H-210S DC12
G9H-210S DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput rated voltage
(V)
Applicable output load
(A)/(V)

₹ 1,605.00

1 Piece(s) Available Same day DC2450 mA to 5 A/AC75 to 264 V

₹ 2,175.00

1 Piece(s) Same day DC1250 mA to 10A/AC75 to 264 V

₹ 1,729.00

1 Piece(s) Same day DC2450 mA to 10A/AC75 to 264 V

Loading...

  1. 1
 

Basic Information

Application SSR Terminal shape Socket / plug-in Dimension height(mm) 36.5
Dimension width(mm) 21.5 Dimension depth(mm) 28 Insulation method Relay
Operation Indicator Lamp Available