(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multi-circuit Protector S8M

Digital Multi-circuit Protector S8M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,893₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Digital Multi-circuit Protector, S8M series from OMRON.
- Four circuit protectors in one package.
- Simple setting of current tripping values for each branch outputs in 0.1-A units.
- Startup and shutdown sequence control.
- Display and alarm functions (Input voltage, output current, run time, and over-temperature).
- Outputs conform to UL Class 2 (at 24 VDC, S8M-CP04-RS only).
- DIN Rail mounting.
- RoHs-compliant.
- When selecting the power supply, be sure to include the internal power consumption of the S8M (approx. 10 W) and not just the power consumption of the load.

 
Part Number
S8M-CP04
S8M-CP04-RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCommunication Function UL class 2 output Abnormal current blocking Allowable input current

₹ 10,892.65

1 Piece(s) 5 Day(s) NANon-adaptive0.5 to 4.0 A (Setting: In units of 0.1 A)17.0A or less

₹ 15,961.88

1 Piece(s) 5 Day(s) RS-232CConform0.5 to 3.8A (Setting: In units of 0.1 A)16.0A or less

Loading...

  1. 1

Basic Information

Warning output presence Available Representative Standard CE / UL / CSA Dimension height(mm) 115
Dimension width(mm) 75 Dimension depth(mm) 89.3 Alarm Output Open Collector
Abnormal voltage block 28.8V Mounting Method DIN Rail Rated Input Voltage DC24V
Number of branch circuits 4 Branches
X
whatsapp-qr whatsapp-icon