(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Shows the operation judgment with the display color. Switches between 2-color display of green/red.
· Measures a wide range of pulse time intervals.
· Shows the operational state trends. Equipped with a position meter.
· Short body size with depth (under neck) of 95 mm.
· Comparison output pattern can be selected according to the judgment control application.
Part Number |
---|
K3HB-PNB-A1 AC100-240 |
K3HB-PNB-CPAC11 AC100-240 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Outputs |
---|---|---|---|---|---|---|
₹ 23,805.08 | 1 Piece(s) | 5 Day(s) | NA | - | ||
₹ 26,701.78 | 1 Piece(s) | 6 Day(s) | Relay contact output (1c) | 3 |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 92x45 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 95 |
Input Type | NPN/voltage pulse | Communication Type | NA | Power Supply Voltage(V) | AC 100–240 |
Calculation function | Prescale | Display Digits | 5 digits | MAX measurement speed | Maximum 50 kHz |
Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy