(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· For built-in use.
· Small 5 to 20A power type with good cost savings.
· Wide range load voltage of AC75 to 264V.
· Use with both 100V, 200V.
· Dedicated aluminum circuit board, use of power element enables small size.
· Superior surge absorption due to built-in varistor.
· Connection uses tab terminals of input #110, output #250.
· UL, CSA, EN (TUV certification) standards acquired (-US type).
G3NE external appearance
G3NE dimensional drawing
Units: mm
#187 (equivalent to Faston tab) can be accommodated.
Mounting hole machining dimensions
Units: mm
Isolation Method | Zero Cross Function | Operation Indicator Lamp | Rated Output Load | Input Rated Voltage *1 | Format |
---|---|---|---|---|---|
Phototriac | Y | N | 5 A 100 to 240 V AC | 5 V DC | Model G3NE-205T DC5 |
12 V DC | Model G3NE-205T DC12 | ||||
24 V DC | Model G3NE-205T DC24 | ||||
10 A 100 to 240 V AC | 5 V DC | Model G3NE-210T DC5 | |||
12 V DC | Model G3NE-210T DC12 | ||||
24 V DC | Model G3NE-210T DC24 | ||||
20 A 100 to 240 V AC | 5 V DC | Model G3NE-220T DC5 | |||
12 V DC | Model G3NE-220T DC12 | ||||
24 V DC | Model G3NE-220T DC24 | ||||
N | 10 A 100 to 240 V AC | 24 V DC | Model G3NE-210TL DC24 |
Input
Rated Voltage | Operating Voltage | Operating Voltage Level | Release Voltage Level | Input Impedance | ||
---|---|---|---|---|---|---|
With Zero Cross Function | Without Zero Cross Function | |||||
DC | 5 V | 4 to 6 V DC | 4 V DC max. | 1 V DC min. | 250 Ω ±20% | 300 Ω ±20% |
12 V | 9.6 to 14.4 V DC | 9.6 V DC max. | 600 Ω ±20% | 800 Ω ±20% | ||
24 V | 19.2 to 28.8 V DC | 19.2 V DC max. | 1.6 kΩ ±20% |
Each model type is available as a 5 V DC, 12 V DC and 24 V DC input voltage specification.
Output
Format | Applied Load | ||||
---|---|---|---|---|---|
Rated Load Voltage | Load Voltage Range | Load Current *1 | Inrush Current | ||
With Heat Sink | Without Heat Sink | ||||
Model G3NE-205T(L) | 100 to 240 V AC | 75 to 264 V AC | 0.1 to 5 A (at 40°C) | 0.1 to 5 A (at 40°C) | 60 A (60 Hz, 1 cycle) |
Model G3NE-210T(L) | 0.1 to 10 A (at 40°C) *2 | 150 A (60 Hz, 1 cycle) | |||
Model G3NE-220T(L) | 0.1 to 20 A (at 40°C) *2 | 220 A (60 Hz, 1 cycle) |
Format | Model G3NE-2□□T | Model G3NE-2□□TL |
---|---|---|
Operating Time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. |
Release Time | 1/2 of load power source cycle + 1 ms max. | |
Output On Voltage Drop | 1.6 V (RMS) max. | |
Leakage Current | 2 mA max. (at 100 V AC), 5 mA max. (at 200 V AC) | |
Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) | |
Dielectric Strength | 2,000 V AC 50/60 Hz for 1 min | |
Vibration Resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Shock Resistance | 1,000 m/s2 | |
Storage Temperature | -30 to +100°C (assuming no icing or condensation) | |
Ambient Operating Temperature | -30 to +80°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 45 to 85% RH | |
Weight | Approx. 37 g |
Part Number |
---|
G3NE-205T DC5 |
G3NE-205T DC12 |
G3NE-205T DC24 |
G3NE-205T-US DC5 |
G3NE-210T DC5 |
G3NE-210T DC12 |
G3NE-210T DC24 |
G3NE-210T-US DC24 |
G3NE-220T DC12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Voltage |
---|---|---|---|---|---|
₹ 871.00 | 1 Piece(s) | Available | Same day | DC5 | |
₹ 815.00 | 1 Piece(s) | Same day | DC12 | ||
₹ 918.00 | 1 Piece(s) | Available | Same day | DC24 | |
₹ 1,436.00 | 1 Piece(s) | 5 Day(s) | DC5 | ||
₹ 869.00 | 1 Piece(s) | Available | Same day | DC5 | |
₹ 990.00 | 1 Piece(s) | Same day | DC12 | ||
₹ 942.00 | 1 Piece(s) | Same day | DC24 | ||
₹ 1,458.00 | 1 Piece(s) | 5 Day(s) | DC24 | ||
₹ 932.00 | 1 Piece(s) | Same day | DC12 |
Loading...
Application | SSR | Terminal shape | Tab Terminal | Dimension height(mm) | 11.5 |
---|---|---|---|---|---|
Dimension width(mm) | 37.5 | Dimension depth(mm) | 47.5 | AC rated load | AC100 to 240V/5A |
Insulation method | Phototriac | Zero cross function | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy