(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solid State / Relay G3H / G3HD

Solid State / Relay G3H / G3HD
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,295₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Same shape as model LY1, LY2 high power relay G3H series, added to the series of overseas planned income products (-VD type).
· UL, CSA, EN (VDE certification) standards acquired (-VD type).
· Socket type of identical size to model LY (1-pole, 2-pole types).
· Input viewable due to operation display lamp (N type).

OMRON Solid State Relay G3H/G3HD Specification Table

Solid State Relay G3H/G3HD: related images

Solid State Relay G3H/G3HD external appearance

Solid State Relay G3H/G3HD: related images

Solid State Relay G3H/G3HD dimensional drawing
Units: mm

Solid State Relay G3H/G3HD: related images

G3H/G3HD terminal layout / internal schematics
(bottom view)
Units: mm
Note. Figures in parenthesis are for Solid State Relay models G3HD and G3HD-VD. The load can be connected either to the + side or - side.

OMRON Solid State Relay G3H/G3HD Types

Isolation MethodZero Cross FunctionOperation IndicatorRated Output LoadInput Rated VoltageSolid State Relay Format
PhotocouplerYY3 A
100 to 240 V AC *1
5 to 24 V DCModel G3H-203SN DC5-24
PhototriacN24 V DCModel G3H-203SLN DC24
Photocoupler--3 A
4 to 48 V DC *2
5 to 24 V DCModel G3HD-X03SN DC5-24
PhotocouplerYN3 A
100 to 240 V AC *1
4 to 24 V DCModel G3H-203S DC3-28
Photocoupler--3 A
4 to 48 V DC *2
4 to 24 V DCModel G3HD-X03S DC3-28
Photovoltaic Coupler--Y2.5 A
24 to 240 V DC *3 *4
12 to 24 V DCModel G3HD-202SN DC12-24
12 to 24 V DCModel G3HD-202SN-VD DC12-24

*1. Product is labeled 240 V AC.
*1. Product is labeled 48 V DC.
*3. Product is labeled as 240 V DC.
*4. The Solid State Relay Can be used for half-wave rectification loads between 19.2 and 264 V AC.

OMRON Solid State Relay G3H/G3HD Ratings

Solid State Relay Input

Solid State Relay FormatRated VoltageOperating VoltageImpedanceVoltage Level
Operating VoltageRelease Voltage
Model G3H-203SN5 to 24 V DC4 to 28 V DC1.5 kΩ +20%, -10% *14 V DC max.1 V DC min.
-
Model G3H-203SLNDC5 V4 to 6 V DC390 Ω ±20%DC4 V max.1 V DC min.
12 V9.6 to 14.4 V DC900 Ω ±20%9.6 V max.
24 V19.2 to 28.8 V DC2 kΩ ±20%19.2 V max.
Model G3HD-X03SN5 to 24 V DC4 to 28 V DC1.5 kΩ +20%, -10% *14 V DC max.1 V DC min.
Model G3H-203S4 to 24 V DC3 to 28 V DC1.5 kΩ +20%, -10% *13 V DC max.1 V DC min.
-
Model G3HD-X03S4 to 24 V DC3 to 28 V DC1.5 kΩ +20%, -10% *13 V DC max.1 V DC min.
Model G3HD-202SN
Model G3HD-202SN-VD
12 to 24 V DC9.6 to 28.8 V DC25 mA max. (at 24 V DC) *29.6 V DC max.1 V DC min.

*1. The given input impedance is for the maximum operating voltage.
*2. Solid State Relay With constant current input circuit system.

Solid State Relay Output

Solid State Relay FormatApplied Load
Rated Load VoltageLoad Voltage RangeLoad Current*Inrush Current
Model G3H-203SN100 to 240 V AC75 to 264 V AC0.1 to 3 A
(at 40°C)
45 A (60 Hz, 1 cycle)
Model G3H-203S
Model G3H-203SLN
Model G3HD-X03SN4 to 48 V DC3 to 52.8 V DC18 A (10 ms)
Model G3HD-X03S
Model G3HD-202SN
Model G3HD-202SN-VD
24 to 240 V DC19.2 to 264 V DC0.001 to 2.5 A
(at 40°C)
20 A (10 ms)

* Differs depending on ambient temperature. For details, see the catalog characteristics data "● Rated Load Current—Ambient Temperature."

See the catalog for Solid State Relay product information other than that listed above.

Part Number
G3H-203S DC3-28
G3H-203SLN DC24
G3HD-202SN-VD DC12-24V
G3HD-X03S DC3-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact rated current (minimum value for AC and DC)
(A)
Safety standards Insulation method Zero cross function Operation Indicator Lamp Input rated voltage
(V)
Applicable output load
(A)/(V)

₹ 1,623.00

1 Piece(s) Available Same day 0.1-Photo couplerAvailableNADC4 to 243/AC100 to 240

₹ 1,295.00

1 Piece(s) Same day 0.1-PhototriacNAAvailableDC243/AC100 to 240

₹ 2,124.00

1 Piece(s) Available Same day 0.001CE / UL / CSAPhotovoltaic couplerNAAvailableDC 12–242.5/DC24 to 240

₹ 1,669.00

1 Piece(s) Available Same day 0.1-Photo couplerNANADC4 to 243/DC4 to 48
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact rated current (minimum value for AC and DC)
(A)
Safety standards Insulation method Zero cross function Operation Indicator Lamp Input rated voltage
(V)
Applicable output load
(A)/(V)

Loading...

  1. 1

Basic Information

Application SSR Terminal shape Socket / plug-in Dimension height(mm) 36.5
Dimension width(mm) 21.5 Dimension depth(mm) 28
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list