(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Plug-in type with the same shape as the MK power relay.
· Overseas standard compliant (-VD type) added to series.
· UL, CSA, EN (VDE certification) standards acquired (-VD type).
· Plug-in type of identical size to model MK (2 varieties).
· Input viewable due to operation display lamp.
G3B/G3BD external appearance
G3B/G3BD external appearance
G3B/G3BD dimensional outline drawing
Terminal layout / internal connections (bottom view)
Format | Rated Voltage | Operating Voltage | Impedance | Voltage Level | |
---|---|---|---|---|---|
Operating Voltage | Release Voltage | ||||
Model G3B-205S | 5 to 24 V DC | 4 to 30 V DC | 1.5 kΩ +20%, -10% | 4 V DC max. | 1 V DC min. |
Model G3BD-103S | 1.5 kΩ +20%, -10% |
* With constant current input circuit system.
Format | Applied Load | |||
---|---|---|---|---|
Rated Load Voltage | Load Voltage Range | Load Current * | Inrush Current | |
Model G3B-205S | 100 to 240 V AC | 75 to 264 V AC | 0.1 to 5 A (at 40°C) | 80 A (60 Hz, 1 cycle) |
Model G3BD-103S | 5 to 110 V DC | 3 to 125 V DC | 0.1 to 3 A (at 40°C) | 12 A (10 ms) |
*Differs depending on ambient temperature. For details, see the catalog characteristics data "● Rated Load Current—Ambient Temperature."
Format | Model G3B-205S | Model G3BD-103S |
---|---|---|
Operating Time | 1/2 of load power source cycle + 1 ms max. | 0.5 ms max. |
Release Time | 1/2 of load power source cycle + 1 ms max. | 2.5 ms max. |
Output On Voltage Drop | 1.6 V (RMS) max. | 1.5 V max. |
Leakage Current | 5 mA max. (at 100 V AC) 10 mA max. (at 200 V AC) | 5 mA max. (125 V DC) |
Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) | |
Dielectric Strength | 1,500 V AC 50/60 Hz for 1 min | 1,500 V AC 50/60 Hz for 1 min |
Vibration | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Shock | 1,000 m/s2 | |
Storage Temperature | -30 to +100°C (assuming no icing or condensation) | |
Ambient Operating Temperature | -30 to +80°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 45 to 85% RH | |
Weight | Approx. 70 g |
Part Number |
---|
G3B-205S DC4-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,589.00 | 1 Piece(s) | Same day |
Loading...
Application | SSR | Terminal shape | Socket / plug-in | Contact rated current (minimum value for AC and DC)(A) | 0.1 |
---|---|---|---|---|---|
Dimension height(mm) | 52.5 | Dimension width(mm) | 35 | Dimension depth(mm) | 35 |
Insulation method | Photo coupler | Zero cross function | Available | Operation Indicator Lamp | Available |
Input rated voltage(V) | DC5 to 24 | Applicable output load(A)/(V) | AC100 to 240V/5A |
Please check the type/dimensions/specifications of the part G3B-205S DC4-30 in the Solid State / Relay G3B / G3BD series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy