(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connector Terminal Block Conversion Unit Terminal Block with Common (two stage type for input/output) XW2C-20G6-IO16

Connector Terminal Block Conversion Unit Terminal Block with Common (two stage type for input/output) XW2C-20G6-IO16
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes common terminals. Replacing the included shorting bar allows for use with both PLC input and output units.

Part Number
XW2C-20G6-IO16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,240.00

1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Mounting Connector MIL Connector Terminal Block Connection Method M3 screw Number of Poles(Pole) 20
Mounting Method Allows Both DIN Rail and Screw Mount Pitch Between Terminals(mm) 7 Dimension vertical(mm) 40
Dimension width(mm) 149 Dimension depth(mm) 39 Rated Voltage (V)(V) AC125/DC24
Number of I/Os 16 I/O division Input Rated Current(A) 1

Please check the type/dimensions/specifications of the part XW2C-20G6-IO16 in the Connector Terminal Block Conversion Unit Terminal Block with Common (two stage type for input/output) XW2C-20G6-IO16 series.

X
whatsapp-qr whatsapp-icon