(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Analog timer H3AM (Part Number)

Analog timer H3AM
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,176₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deals with the user needs for the operating monitor functions with a DIN96 × 96 sized large display, and movable pointer.

[Features]
· Ensures good visibility using a DIN96 × 96 size large monitor, and an analog timer with an indicator needle.
· Improved selection ease using multiple power source voltages and time units.
· Alleviates the attachment direction restrictions which were specific to a motor timer.
· Ensures water resistance (IP65).
· Made lighter by combining the motor and electronic circuit.
· UL, CSA certified.
· EN61812-1 types also available. Compatible, corresponds to the CE mark.

Analog Timer H3AM Specifications

Analog Timer H3AM: related image

H3AM external appearance

Analog Timer H3AM: related image

H3AM dimensional outline drawing (front), units: mm
Embedded mounting

Analog Timer H3AM: related image

H3AM dimensional outline drawing (side), units: mm

Analog Timer H3AM: related image

H3AM dimensional outline drawing (back), units: mm

Analog Timer H3AM: related image

H3AM mounting hole processing dimensional drawing, units: mm
Note: Mount to panel
Tightening torque: 0.3 N·m ±0.05 N·m

 

Time Specifications

FormatScale NumberingTime Unitssec10 smin10 mhrs10 h
Series H3AM-( )-A3Time Range
Set
-0.5 to 300.05 to 30.5 to 300.05 to 30.5 to 30
Series H3AM-( )-B6-1 to 600.1 to 61 to 600.1 to 61 to 60
Series H3AM-( )-C120.2 to 122 to 1200.2 to 122 to 1200.2 to 12-

Note: Instantaneous output by turning the scale in the direction of 0.

Rating

Power Supply Voltage100 to 240 V AC, 50/60 Hz
Allowable Voltage Variation Range85 to 110% of power supply voltage
Power Supply Reset
(Series H3AM-NS)
Minimum power supply open time: 0.5 s
Reset Application Time
(Series H3AM-NSR)
Minimum input signal width: 0.5 s
Reset Voltage Range
(Series H3AM-NSR)
H Level: 85 to 264 V AC
L Level: 0 to 10 V AC
Power ConsumptionApprox. 9 VA (Approx. 5 W)
Control OutputSeries H3AM-NS relay (R1), (R2)
Series H3AM-NSR relay (R2)
(Contact material: AgSnIn)
Contact output: 250 V AC, 5 A
Resistive load (cosφ = 1)
Minimum applied load: 5 V DC, 10 mA (P level, reference)
Series H3AM-NSR relay (R1)
(Contact material: AgSnIn)
Contact output: 250 V AC, 5 A
Resistive load (cosφ = 1)
Minimum applied load: 5 V DC, 100 mA (P level, reference)
Operating Temperature Range-10 to +55°C
(No Freezing)
Ambient Operating Humidity35 to 85%
Storage Temperature Range-25 to +65°C
(No Freezing)

Performance

Variations In Operating Time±0.7% (percentage relative to maximum scale) or less
Set Error±2% (percentage relative to maximum scale) or less
Recovery Time0.5 s or less
Voltage Effect±1% (percentage relative to maximum scale) or less
Temperature Effect±2% (percentage relative to maximum scale) or less
Insulation Resistance100 MΩ or more (at 500 V DC megger)
Withstand Voltage2,000 V AC, 50/60 Hz, 1 min (between the conductive part terminal and exposed non-charging metal part)
2,000 V AC, 50/60 Hz, 1 min (between operation power supply circuit and control output circuit)
1,000 V AC, 50/60 Hz, 1 min (between operation power supply circuit and reset input circuit)
(Series H3AM-NSR only)
1,000 V AC, 50/60 Hz, 1 min (between discontinuous contacts)
2,000 V AC, 50/60 Hz, 1 min (between different pole contacts)
Impulse Voltage5 kV (between power supply terminals), 5 kV (between the conductive part terminal and exposed non-charging metal part)
Noise ResistanceSquare-wave noise by noise simulator (pulse width 100 ns/1 μs
rise 1 ns) ±1.5 kV (between power supply terminals)
Electrostatic Strength8 kV (Malfunction), 15 kV (Destruction)
VibrationEndurance10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 cycles each (8 min/cycle)
Malfunction10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 2 cycles each (8 min/cycle)
ShockEndurance300 m/s2, 6 directions, 3 times each
Malfunction150 m/s2 (longitudinal direction is 100 m/s2), 6 directions, 3 times each
LifeMechanical5 million operations or more (no load, switching frequency 1,800 operations/h)
Electrical100,000 operations or more (250 V AC, 5 A, resistive load, switching frequency 1,800 operations/h)
Motor Life20,000 Hours
Protective StructureIP65 (Display Only)*, IP20 (Terminal)
MassApprox. 350 g

*To secure waterproofing (IP65) between the main body and the panel, waterproof packing Y92S-35 (sold separately) is required.

  • *Refer to the catalog for specifications and precautions on use other than those listed above.
Part Number
H3AM-NS-A AC100-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,176.00

1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Type Timer Display method Analog Mounting Method Panel
Time specifications(s) 0.5s to 30h Power Supply Voltage AC-dedicated Output Method Relay
Dimension vertical(mm) 96 Dimension width(mm) 96 Dimension depth(mm) 85
Rated power supply voltage(V) AC 100–240 Time ranges = N 5 range Contact Configuration Time limit 2c/time limit 1c/instant 1c

Please check the type/dimensions/specifications of the part H3AM-NS-A AC100-240 in the Analog timer H3AM series.