(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MOS FET relayG3VM-61G3

MOS FET relayG3VM-61G3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A MOSFET ultra-high sensitivity relay with a drive current of 0.2mA (maximum).
· Type with a load voltage of 60V.
· Continuous load current: 400mA.

MOS FET Relay SOP 4-Pin General Purpose Type Specifications

MOS FET Relay G3VM-61G3: related images

MOS FET Relay SOP 4-Pin General Purpose Type external appearance

MOS FET Relay G3VM-61G3: related images

G3VM-61G3 part names

Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.

MOS FET Relay G3VM-61G3: related images

G3VM-61G3 terminal layout/schematics

MOS FET Relay G3VM-61G3: related images

G3VM-61G3 outline drawing
Surface mount terminal
Weight: 0.1 g

MOS FET Relay G3VM-61G3: related images

G3VM-61G3 dimensional drawing

MOS FET Relay G3VM-61G3: related images

G3VM-61G3 mounting pad dimensions (recommended values)

Common items

  • *Units: mm
  • The actual product is marked differently from the image shown here.

Reference Data

MOS FET Relay G3VM-61G3: related images

LED forward current - ambient temperature

MOS FET Relay G3VM-61G3: related images

Continuous load current - ambient temperature

MOS FET Relay G3VM-61G3: related images

LED forward current - LED forward voltage

MOS FET Relay G3VM-61G3: related images

Continuous load current - MOS FET On voltage

G3VM-61G3 Absolute Maximum Rating (Ta = 25°C)

ItemsSymbolsModel G3VM-61G3UnitConditions
Input SideLED Forward CurrentIF30mA-
DC Forward Current Reduction RateΔIF/°C-0.3mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage (Peak AC/DC)VOFF60V-
Continuous Load Current (Peak AC/DC)IO400mA-
On Current Reduction RateΔIO/°C-4.0mA/°CTa ≧ 25°C
Pulse On CurrentIOP1,200mAt = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O1,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg-55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

  • *Refer to the catalog for specifications other than those above.
Part Number
G3VM-61G3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 210.00

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 400mA Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-61G3 in the MOS FET relayG3VM-61G3 series.