(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MOS FET relayG3VM-41BR / ER

MOS FET relayG3VM-41BR / ER
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides an on resistance of 30 mΩ, equivalent to mechanical relays. DIP40V MOSEFT relay for large 3.5 A current switching.
· Continuous load current: 3.5 A (C connection: 7 A).
· Capable of micro-analog signal switching.
· Features a withstand voltage between the input and output of 2500Vrms.

 
Part Number
G3VM-41BR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 451.00

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 7.12
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 40
Continuous load current (MAX) 3.5A Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-41BR in the MOS FET relayG3VM-41BR / ER series.