(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MOS FET relayG3VM-41AR / DR

MOS FET relayG3VM-41AR / DR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides an on-resistance of 50 mΩ, equivalent to mechanical relays.
· A DIP40V product for large current 2.5 A switching.
· MOS FET relay.
· Enables micro-analog signal switching at a continuous load current of 2.5 A.
· The withstand voltage between the input and output is 2500Vrms.

MOS FET Relay DIP 4-Pin High Capacity & Low On Resistance Type Specifications

MOS FET Relay G3VM-41AR/DR: related images

MOS FET Relay DIP 4-Pin High Capacity & Low On Resistance Type external appearance

MOS FET Relay G3VM-41AR/DR: related images

PCB terminal outline drawing
Weight: 0.25 g

MOS FET Relay G3VM-41AR/DR: related images

PCB terminal dimensional drawing

MOS FET Relay G3VM-41AR/DR: related images

Surface mount terminal outline drawing
Weight: 0.25 g

MOS FET Relay G3VM-41AR/DR: related images

Surface mount terminal dimensional drawing

MOS FET Relay G3VM-41AR/DR: related images

MOS FET relay PCB processing dimensional drawing

MOS FET Relay G3VM-41AR/DR: related images

MOS FET relay mounting pad dimensional drawing (recommended values)

MOS FET Relay G3VM-41AR/DR: related images

MOS FET relay terminal layout/schematics

MOS FET Relay G3VM-41AR/DR: related images

MOS FET relay DIP 4-Pin part names

Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.

MOS FET Relay G3VM-41AR/DR: related images

MOS FET relay reference data: LED forward current - ambient temperature

Common items

  • *Units: mm
  • The actual product is marked differently from the image shown here.

MOS FET Relay Absolute Maximum Rating (Ta = 25°C)

ItemsSymbolsModel G3VM-41AR
Model G3VM-41DR
UnitConditions
Input SideLED Forward CurrentIF30mA-
Repeated Peak LED Forward CurrentIFP1A100 μs Pulse, 100 pps
DC Forward Current Reduction RateΔIF/°C-0.3mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage (Peak AC/DC)VOFF40V-
Continuous Load Current (Peak AC/DC)IO2.5A-
On Current Reduction RateΔIO/°C-25mA/°CTa ≧ 25°C
Pulse On CurrentIop7.5At = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O2,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg-55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

*Refer to the catalog for specifications other than those above.

Part Number
G3VM-41AR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 463.00

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 40
Continuous load current (MAX) 2.5A Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-41AR in the MOS FET relayG3VM-41AR / DR series.