• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

MOS FET relayG3VM-401B / E

MOS FET relayG3VM-401B / E

[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching.
· The series also includes opto-isolated types with a withstand voltage between the input and output of AC2.5kV.
· Capable of micro-analog signal switching.
· Leak current of 1 μA or less with an open output circuit.
· An updated version of the G3VM-4N series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G3VM-401B
G3VM-401E
Part NumberVolume DiscountDays to ShipCircuit Board Mounting
6 Day(s) or more Circuit Board Hole Insertion
6 Day(s) or more Circuit Board Surface Mounting

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 7.12
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 400 Continuous load current (MAX) 120mA
Rated: LED forward current 50mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)