• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

MOS FET relayG3VM-21GR

MOS FET relayG3VM-21GR

[Features]
· Low C × R = 5pF/Ω. New model MOSFET relay.
· Type with a load voltage of 20V.
· Designed with a focus on high frequency characteristics. The capacity between terminals is 1pF (standard).
· Open circuit leak current 1.0nA (maximum).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-21GR

 
Part Number
G3VM-21GR
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 20
Continuous load current (MAX) 160mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-21GR in the MOS FET relayG3VM-21GR series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)