(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MOS FET relayG3VM-201AY1 / DY1

MOS FET relayG3VM-201AY1 / DY1
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching. Opto-isolated and with a withstand voltage between the input and output of AC5kV.
· Capable of micro-analog signal switching.
· Continuous load current: 250mA.

Part Number
G3VM-201AY1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 266.00

1 Piece(s) Same day
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 200
Continuous load current (MAX) 250mA Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-201AY1 in the MOS FET relayG3VM-201AY1 / DY1 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list