(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shrink Type IC Sockets - XR3G

Shrink Type IC Sockets - XR3G
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ IC sockets suitable for shrink ICs.
・ Dedicated IC sockets for shrink ICs with 1.778 mm of contact pitch.
· With round pin type four point contacts, retention is good as is vibration and shock resistance.
· Has excellent resistance to rises in flux.

Part Number
XR3G-2811
XR3G-6401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins

₹ 384.69

1 Piece(s) 5 Day(s) 28

₹ 1,059.50

1 Piece(s) 5 Day(s) 64

Loading...

  1. 1
 

Basic Information

Applicable pin/contact Female (socket) Application For PCB Rated Current(A) 1
Rated Voltage(V) AC150 Circuit Board Attachment Method Circuit Board Hole Insertion Withstand Voltage(One min/leak current 1 mA or less) AC500V
Contact part plating Nickel base Gold plating Terminal part plating Nickel base Gold plating
X
whatsapp-qr whatsapp-icon