(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
IC socket extraction tool.
[Features]
・ Low-profile (low profile) Convenient for stacking
・ 2.54-mm pitch single row round pin plug
・ Low profile stacking is possible in combination with a 1-row type IC socket (manufacturer type XR2C)
・ Easy to separate to the desired number of positions
Part Number |
---|
XY2C-0103 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,476.00 | 1 Piece(s) | Same day |
Loading...
Classification | IC drawing tool | Type | IC socket width: 15.24 mm/Number of electrodes: For 24, 28, 32, 40 |
---|
Please check the type/dimensions/specifications of the part XY2C-0103 in the IC Socket, Extraction Tool series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy