(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

IC Socket - XR2 (Part Number)

IC Socket - XR2
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves high reliability such as resistance to momentary interruptions. Ideal for high-speed data processing circuits.
[Features]
・ The contact is a round pin type and has good retention due to 4-point contact, and has excellent vibration and impact resistance
・ Large contact insertion slot for easy insertion
・ High contact position with IC lead ensures excellent contact
・ Excellent flux resistance
・ Wide selection of open frame, closed frame, single row type, dip terminal, wrapping terminal, low pro dip terminal
・ Gold flush plated products are also available in a series. The ideal choice can be selected according to the application
・ UL standard (file No. E103202) certified product is standard product
[Applications]
・ It can be used in places such as where heat resistance is high and tends to get hot when inserting and removing frequently

IC Socket XR2 Specification

SpecificationsGold Plated ProductGold Flash Plated Product
Rated Current1 A
Rated Voltage300 V AC
Contact Resistance20 mΩ or Less (20 mV or Less, 100 mA or Less)
Insulation Resistance1,000 MΩ or Higher (at 500 V DC)
Voltage Endurance1,000 V AC 1 min (Leak Current 1 mA or Less)
Contact Insertion Force *3.92 N or Less
Contact Removal Force *0.64 N or more
Insertion/Removal Tolerance100 times (gold plating 0.75 μm)
50 times (gold plating 0.25 μm)
20 times (gold flash plated)
Operating Temperature Range-55 to +125°C (assuming no condensation or icing)

Specification
*φ0.432 (diameter 0.432 mm) using test gauge

Rated Current1 A
Rated Voltage300 V AC
Contact Resistance*20 mΩ or Less (20 mV or Less, 100 mA or Less)
Insulation Resistance1,000 MΩ or Higher (at 500 V DC)
Voltage Endurance1,000 V AC 1 min (Leak Current 1 mA or Less)
Ambient Operating Temperature-55 to +125°C (assuming no condensation or icing)

Model XR2P single-row round pin plug
*The values listed above are for connecting with the manufacturer's Model XR2C

XR2 Outline Drawing and Dimensions

Model XR2A Open Frame Type

IC Socket XR2: related images

DIP terminal
Model XR2A-□□11-N
Model XR2A-2463-N
Model XR2A-2473-N
Model XR2A-□□01-N
Model XR2A-2461-N
Model XR2A-2471-N
Model XR2A-□□21-N
Model XR2A-2467-N
Model XR2A-2477-N

IC Socket XR2: related images

Wrap terminal
Model XR2A-□□02

IC Socket XR2: related images

Open frame type dimensional drawing

IC Socket XR2: related images

PCB processing dimensions

        Dimensions (mm)
Number of Contacts
AB
87.627.62
147.6215.24
167.6217.78
187.6220.32
207.6222.86
2210.1625.40
24 *115.2427.94
24 *210.1627.94
24 *37.6227.94
2815.2433.02
3215.2438.10
4015.2448.26
4215.2450.80
4815.2458.42
5022.8660.96
6422.8678.74

Table of Dimensions
*1. Model XR2A-2401-N / Model XR2A-2402 / Model XR2A-2411-N / Model XR2A-2421-N
*2. Model XR2A-2461-N / Model XR2A-2463-N / Model XR2A-2467-N
*3. Model XR2A-2471-N / Model XR2A-2473-N / Model XR2A-2477-N

Model XR2A Open Frame Type (Low Profile DIP Terminal)

IC Socket XR2: related images

Low profile DIP terminal

Model XR2A-□□15
Model XR2A-2466
Model XR2A-2476
Model XR2A-□□05
Model XR2A-2465
Model XR2A-2475
Model XR2A-□□25
Model XR2A-2468
Model XR2A-2478

IC Socket XR2: related images

Open frame type (low profile DIP terminal) dimensional drawing

IC Socket XR2: related images

PCB processing dimensions

        Dimensions (mm)
Number of Contacts
AB
87.627.62
147.6215.24
167.6217.78
187.6220.32
207.6222.86
2210.1625.40
24 *115.2427.94
24 *210.1627.94
24 *37.6227.94
2815.2433.02
3215.2438.10
4015.2448.26
4215.2450.80
4815.2458.42
6422.8678.74

Table of Dimensions
*1. Model XR2A-2415 / Model XR2A-2405 / Model XR2A-2425
*2. Model XR2A-2466 / Model XR2A-2465 / Model XR2A-2468
*3. Model XR2A-2476 / Model XR2A-2475 / Model XR2A-2478

Model XR2T Open Frame Type with Sealing Tape

IC Socket XR2: related images

DIP terminal

Model XR2T-□□11-N
Model XR2T-2473-N
Model XR2T-□□01-N
Model XR2T-2471-N
Model XR2T-□□21-N
Model XR2T-2477-N

IC Socket XR2: related images

Open frame type with sealing tape dimensional drawing

IC Socket XR2: related images

PCB processing dimensions

        Dimensions (mm)
Number of Contacts
AB
87.627.62
147.6215.24
167.6217.78
187.6220.32
207.6222.86
2210.1625.40
24 *115.2427.94
24 *27.6227.94
2815.2433.02
3215.2438.10
4015.2448.26
4815.2458.42

Table of Dimensions
*1. Model XR2T-2411-N / Model XR2T-2401-N / Model XR2T-2421-N
*2. Model XR2T-2473-N / Model XR2T-2471-N / Model XR2T-2477-N

  • *Refer to the catalog for types and model numbers other than those listed above
Part Number
XR2A-3201-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnector Shape Connector series initials Applicable pin/contact Number Of Pins Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Type Circuit Board Attachment Method Withstand Voltage
(One min/leak current 1 mA or less)
Contact part plating Terminal part plating Terminal shape Note

₹ 913.60

1 Piece(s) 5 Day(s) or more Square shapeG/H/IMale (plug)32For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel substrate, gold plating 0.75 μmNickel substrate, gold plating 0.75 μmDip-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XR2A-3201-N in the IC Socket - XR2 series.

Product variants

Part Number
XR2A-0821-N
XR2A-1401-N
XR2A-1411-N
XR2A-3211-N
XR2A-3215
XR2A-4001-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnector Shape Connector series initials Applicable pin/contact Number Of Pins Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Type Circuit Board Attachment Method Withstand Voltage
(One min/leak current 1 mA or less)
Contact part plating Terminal part plating Terminal shape Note

₹ 104.00

1 Piece(s)Available Same day

Stock

Square shapeG/H/IMale (plug)8For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel base Gold flash platingNickel base Gold flash platingDip-

₹ 136.00

1 Piece(s) Same day

Stock

Square shapeG/H/IMale (plug)14For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel substrate, gold plating 0.75 μmNickel substrate, gold plating 0.75 μmDip-

₹ 63.00

1 Piece(s) Same day

Stock

Square shapeG/H/IMale (plug)14For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel base Gold plating 0.25 μmNickel base Gold plating 0.25 μmDip-

₹ 142.00

1 Piece(s)Available Same day

Stock

Square shapeG/H/IMale (plug)32For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel base Gold plating 0.25 μmNickel base Gold plating 0.25 μmDip-

₹ 580.65

1 Piece(s) 5 Day(s) or more Square shapeG/H/IMale (plug)32For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel base Gold plating 0.25 μmNickel base Gold plating 0.25 μmLow profile dip-

₹ 286.50

1 Piece(s) 5 Day(s) Square shapeG/H/IMale (plug)40For PCB1AC300SolderStraightNAULOpen frame typeCircuit Board Hole InsertionAC1000VNickel substrate, gold plating 0.75 μmNickel substrate, gold plating 0.75 μmDip-