(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

I/O Solid State Relay G3TB

I/O Solid State Relay G3TB
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· I/O solid state relay for logic circuit and load interface.
· Lineup features input module (AC/DC), output module (AC/DC), with each module distinguishable by color.
· RSS operations can be viewed with the operation display lamp.
· Withstand voltage between input and output 4,000V.

G3TB Specifications

I/O Solid State Relay G3TB: related images

G3TB external appearance

I/O Solid State Relay G3TB: related images

Input SSR Model G3TB-I dimensional drawing

I/O Solid State Relay G3TB: related images

Input SSR Model G3TB-I PCB processing dimensional drawing

I/O Solid State Relay G3TB: related images

Output SSR Model G3TB-O dimensional drawing

I/O Solid State Relay G3TB: related images

Output SSR Model G3TB-O PCB processing dimensional drawing

Common items/Units: mm

G3TB Types

Input Module

Isolation MethodOperation IndicatorLogic Supply VoltageLogic Supply CurrentInput Rated VoltageFormat
PhotocouplerY4 to 32 V DC25 mA100 to 240 V ACModel G3TB-IAZR02P

Output Module

Isolation MethodZero Cross FunctionOperation IndicatorOutput Rated VoltageInput Rated VoltageFormat
PhotocouplerYY3 A 100 to 240 V AC5 to 24 V DCModel G3TB-OA203PZ
-Y3 A 5 to 48 V DC5 to 24 V DCModel G3TB-ODX03P

G3TB Ratings

Input Module (Input)

FormatRated VoltageOperating VoltageInput CurrentVoltage Level
Operating VoltageRelease Voltage
Model G3TB-IAZR02P100 to 240 V AC80 to 264 V AC5 mA max.80 V AC max.10 V AC min.

Input Module (Output)

FormatLogic Supply VoltageOutput Breakdown VoltageOutput Current
Model G3TB-IAZR02P4 to 32 V DC32 V DC max.25 mA max.

Output Module (Input)

FormatRated VoltageOperating VoltageInput VoltageVoltage Level
Operating VoltageRelease Voltage
Model G3TB-OA203PZ5 to 24 V DC4 to 32 V DC5 mA max.4 V DC max.1 V DC min.
Model G3TB-ODX03P5 to 24 V DC4 to 32 V DC4 V DC max.

Output Module (Output)

FormatApplied Load
Rated Load VoltageLoad Voltage RangeLoad CurrentInrush Current
Model G3TB-OA203PZ100 to 240 V AC75 to 264 V AC0.05 to 3 A *1, 245 A
(60 Hz, 1 cycle)
Model G3TB-ODX03P5 to 48 V DC4 to 60 V DC0.01 to 3 A *1, 218 A (10 ms)

*1. The minimum current value is the value for 10°C or higher.
*2. The applicable output load current differs depending on the ambient temperature.
   For details, see the catalog reference data "Load Current—Ambient Temperature Ratings".

G3TB Performance

Input Module

FormatModel G3TB-IAZR02P
Operating Time20 ms max.
Release Time20 ms max.
Output On Voltage Drop0.4 V max.
Leakage Current100 μA max.
Insulation Resistance100 MΩ min. (with 500 V ohmmeter)
Dielectric StrengthBetween input and output 4,000 V AC 50/60 Hz for 1 min
Vibration10 to 55 to 10 Hz
0.75-mm single amplitude (1.5-mm double amplitude)
Shock1,000 m/s2
Storage Temperature-30 to +100°C
(assuming no icing or condensation)
Ambient Operating Temperature-30 to +80°C
(assuming no icing or condensation)
Ambient Operating Humidity45 to 85% RH
WeightApprox. 22 g

Output Module

FormatModel G3TB-OA203PZ
Operating Time1/2 of load power source cycle + 1 ms max.
Release Time1/2 of load power source cycle + 1 ms max.
Output On Voltage Drop1.6 V (RMS) max.
Leakage Current5 mA max. (at 200 V AC)
Insulation Resistance100 MΩ min. (with 500 V ohmmeter)
Dielectric StrengthBetween input and output 4,000 V AC 50/60 Hz for 1 min
Vibration10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock1,000 m/s2
Storage Temperature-30 to +100°C (assuming no icing or condensation)
Ambient Operating Temperature-30 to +80°C (assuming no icing or condensation)
With minimum load current: +10 to +80°C
(For the minimum load current values, see "Load Currents—Ambient Temperature Ratings" in the catalog.)
Ambient Operating Humidity45 to 85% RH
WeightApprox. 32 g
FormatModel G3TB-ODX03P
Operating Time0.5 ms max.
Release Time2 ms max.
Output On Voltage Drop1.6 V max.
Leakage Current1 mA max.
Insulation Resistance100 MΩ min. (with 500 V ohmmeter)
Dielectric StrengthBetween input and output 4,000 V AC 50/60 Hz for 1 min
Vibration10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock1,000 m/s2
Storage Temperature-30 to +100°C (assuming no icing or condensation)
Ambient Operating Temperature-30 to +80°C (assuming no icing or condensation)
With minimum load current: +10 to +80°C
(For the minimum load current values, see "Load Currents—Ambient Temperature Ratings" in the catalog.)
Ambient Operating Humidity45 to 85% RH
WeightApprox. 32 g
Part Number
G3TB-IAZR02P AC100-240
G3TB-OA203PZ DC5-24
G3TB-ODX03P DC5-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension height
(mm)
I/O module Zero cross function Input rated voltage
(V)
Applicable output load
(A)/(V)
Logic supply current/ voltage
(mA)/(V)

₹ 624.00

1 Piece(s) Same day 20.5Input moduleNAAC 100–240-25/DC4 to 32

₹ 852.00

1 Piece(s) Available Same day 30.5Output moduleAvailableDC5 to 240.05 to 3A/AC75 to 264V-

₹ 737.00

1 Piece(s) Same day 30.5Output moduleNADC5 to 240.01 to 3A/DC4 to 60 V-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension height
(mm)
I/O module Zero cross function Input rated voltage
(V)
Applicable output load
(A)/(V)
Logic supply current/ voltage
(mA)/(V)

Loading...

  1. 1

Basic Information

Application SSR Terminal shape For Circuit Boards Dimension width(mm) 43.5
Dimension depth(mm) 10 Insulation method Photo coupler Operation Indicator Lamp Available
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list