(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Smart slave DRT2
[Features]
· Equipped with industry standard e-CON connectors and easily connects to cable pull-out type sensors without special tools.
· Equipped with functions common to smart slaves in order enable provide effective assistance for the monitoring of equipment operating conditions, as well as effective maintenance.
· A digital input terminal compatible with industry standard e-CON connectors.
· Construction can be performed easily without special tools.
· Reduces wiring man-hours.
· Equipped with a load short circuit detection function.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DRT2-ID08 |
DRT2-ID08-1 |
DRT2-MD16S |
DRT2-MD16TA |
DRT2-OD16 |
DRT2-OD16TA |
DRT2-OD16TA-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Terminal | Mounting Method | Representative Standard | Number Of Inputs (Point) | Number of Outputs (Point) | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 18,591.49 | 1 Piece(s) | 5 Day(s) or more | Terminal Block | DIN mount | CE / UL / CUL / CSA | 8 | - | NPN compatible | ||
₹ 18,591.49 | 1 Piece(s) | 5 Day(s) or more | Terminal Block | DIN mount | CE / UL / CUL / CSA | 8 | - | PNP compatible | ||
₹ 27,209.98 | 1 Piece(s) | 10 Day(s) or more | Connector | Screw mount / DIN mount combination | CE | 8 | 8 | NPN compatible | ||
₹ 26,215.00 | 1 Piece(s) | 10 Day(s) or more | Terminal Block | Screw mount / DIN mount combination | CE / UL / CUL / CSA | 8 | 8 | NPN compatible | ||
₹ 14,327.00 | 1 Piece(s) | Available | Same day | Terminal Block | DIN mount | CE / UL / CUL / CSA | - | 16 | NPN compatible | |
₹ 25,594.16 | 1 Piece(s) | 5 Day(s) or more | Terminal Block | Screw mount / DIN mount combination | CE / UL / CUL / CSA | - | 16 | NPN compatible | ||
₹ 25,544.62 | 1 Piece(s) | 5 Day(s) or more | Terminal Block | Screw mount / DIN mount combination | CE / UL / CUL / CSA | - | 16 | PNP compatible |
Part Number |
---|
Loading...
Type | Slave station | Control Type Network Varieties | DeviceNet | Additional Function | Input/Output |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy