(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Sub Connectors - XM2/XM3 (Part Number)

D-Sub Connectors - XM2/XM3
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell

 
Part Number
XM3F-3720-112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

₹ 751.00

1 Piece(s) Same day -Female (socket)37Cable Connection5AC300StraightShield connector for EMI measures-Gold PlatedTin PlatingM2.6x0.45AvailableD-sub Connector-Lock pin grounding bracket

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XM3F-3720-112 in the D-Sub Connectors - XM2/XM3 series.

Product variants

Part Number
XM2S-0911
XM2S-0912
XM2S-0913
XM2S-1511
XM2S-1512
XM2S-1513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

₹ 396.95

1 Piece(s) 5 Day(s) 10-9----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

₹ 291.00

1 Piece(s)Available Same day

Stock

--9----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

₹ 463.40

1 Piece(s) 5 Day(s) 10-9----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

₹ 410.98

1 Piece(s) 5 Day(s) 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

₹ 362.00

1 Piece(s)Available Same day

Stock

--15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

₹ 480.13

1 Piece(s) 5 Day(s) 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket
X
whatsapp-qr whatsapp-icon