(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell
Part Number |
---|
XM3B-0922-111 |
XM3B-0922-112 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 250.00 | 1 Piece(s) | Same day | - | Female (socket) | 9 | For PCB | 5 | AC300 | Angle | Shield connector for EMI measures | Circuit Board Hole Insertion | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Tap hole grounding bracket | ||
₹ 289.00 | 1 Piece(s) | Same day | - | Female (socket) | 9 | For PCB | 5 | AC300 | Angle | Shield connector for EMI measures | Circuit Board Hole Insertion | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Tap hole grounding bracket |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy