(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
D-Sub Connectors - XM2/XM3 (Part Number)

D-Sub Connectors - XM2/XM3
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell

 
Part Number
XM3C-0922-501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

₹ 1,232.80

1 Piece(s) 7 Day(s) or more -Male (plug)9Cable Connection5AC300AngleShield connector for EMI measures-Gold PlatedTin Plating-NAD-sub Connector-Tap hole grounding bracket

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials V/W/X
X
whatsapp-qr whatsapp-icon