(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DIN Socket Sequence Connector - XC7

DIN Socket Sequence Connector - XC7
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A sequence connector that takes advantage of the standard dimensions of the DIN standard.
[Features]
・ The daughter board can be hot-swapped by inserting the power supply line first and removing it second
・ It can be used with the same feeling as a standard DIN connector. The mounting dimensions are the same as the standard DIN connector, B and C types. By using sequence terminals on all poles, a mating length of 4 mm has been achieved, greatly improving the margin
・ A 2-stage sequence is realized by using a 1 mm long sequence terminal on the socket side, and a 3-stage sequence is realized by using a sequence terminal on the plug side as well
・ The contact adopts a double-sided contact structure. Furthermore, by adopting gold / palladium plated contacts, the insertion and removal durability is achieved 5,000 times
・ It cannot be mated with type XC5/6 series
[Applications]
・ Mounted on PCBs such as communication equipment, office equipment, test and measuring instrument, disaster prevention and crime prevention equipment, and security equipment

 
Part Number
XC7C-9642
XC7D-9641-N001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Connection direction

₹ 1,418.40

1 Piece(s) 5 Day(s) or more Male (plug)Angle

₹ 547.00

1 Piece(s) Same day Female (socket)Straight

Loading...

  1. 1

Basic Information

Number Of Pins 96 Application For PCB Rated Current(A) 2
Rated Voltage(V) AC300 Circuit Board Attachment Method Circuit Board Hole Insertion Withstand Voltage(One min/leak current 1 mA or less) AC1000V
Contact part plating Nickel base Gold / palladium plating Terminal part plating Nickel base Gold / palladium plating
X
whatsapp-qr whatsapp-icon