(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Input Unit G32A-B

AC Input Unit G32A-B
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· AC input unit that makes AC control possible.
· Up to 2 G3PA (-VD type) units can be connected.

Part Number
G32A-B AC100/120
G32A-B AC200/240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput rated voltage
(V)

₹ 1,377.00

1 Piece(s) Available Same day AC100/120

₹ 1,377.00

1 Piece(s) Available Same day AC200/240
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput rated voltage
(V)

Loading...

  1. 1

Basic Information

Application SSR Terminal shape Screw Fastening Safety standards CE
Dimension height(mm) 100 Dimension width(mm) 20 Dimension depth(mm) 100
I/O module Input module Applicable output load(A)/(V) 12 VDC ± 15%/ 15 mA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list