(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Axial Fan, R87F / R87T (Part Number)

AC Axial Fan, R87F / R87T
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Axial fan that achieves optimum cooling with a wide variety of options.
· Designed for low noise, long life, and weather resistance.
· Highly reliable ball bearings are used as bearings.
· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.
· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).
▪ Conforms to CE standards, and certified under UL standards and CSA standards.

AC Axial Fan Specifications

AC Axial Fan R87F/R87T: related images

R87F / R87T external appearance

Features
Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
Certified to UL and CSA standards. CE-marking compliant.

  • *Note: The various certified and applicable safety standards differ depending on the product.

AC Axial Fan Performance (R87F-A□A15 AC Axial Fan)

Motor TypeSingle-phase shading coil induction motor (2 pole, open type)
Lead TerminalTerminal type
Insulation ClassIEC B class (130°C)
UL A class (105°C)
CSA A class (105°C)
Insulation Resistance100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts
Dielectric Strength2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts
Ambient Operating Temperature-30 to +70°C (assuming no icing)
Storage Temperature-30 to +85°C (assuming no icing)
Ambient Operating Humidity25 to 85% RH
Protection MethodImpedance protection
MaterialFrameDie cast aluminum
BladeGlass reinforced polycarbonate
BearingsBall bearings
WeightApprox. 540 g
Approved StandardsPSE, EN/IEC60335 (CE marking compliant)
Certified StandardsUL/CSA
  • *See the catalog for any types or model numbers other than those detailed above.

R87F-A□A15 AC Axial Fan (□120 × t38, Terminal Type) Dimensional Drawing and Reference Panel Dimensions

AC Axial Fan R87F/R87T: related images

R87F-A□A15 dimensional drawing

AC Axial Fan R87F/R87T: related images

Grounding screw hole, terminal shape

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (discharge side)

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (intake side)

See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.

Part Number
R87F-A4A15HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSize Thickness Input Voltage Properties Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material

₹ 1,444.00

1 Piece(s) Same day -120x12038mmAC200VStandard (general purpose) / Long Life / Quiet2.73.1424693.180.4Terminal typeHigh SpeedResin

Loading...

  1. 1
 

Basic Information

Type AC axial fan Sensor output NA Representative Standard PSE / CE / UL / CSA
Frame Material Aluminum Die Casting Burn protection mode Impedance protection

Please check the type/dimensions/specifications of the part R87F-A4A15HP in the AC Axial Fan, R87F / R87T series.

Product variants

Part Number
R87F-A1A15MP
R87F-A1A83H
R87F-A1A83L
R87F-A4A15LP
R87F-A4A15MP
R87F-A4A83L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Properties Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material

₹ 1,514.00

1 Piece(s)Available Same day

Stock

-120x12038mmAC100VLong Life / Quiet / Standard (general purpose)2.22.5394263.763.7Terminal typeMedium speedResin

₹ 2,444.00

1 Piece(s)Available 6 Day(s) -80x8025mmAC100VLong Life / Quiet / Standard (general purpose)0.60.7323639.253.9Lead Wire typeHigh SpeedResin

₹ 1,441.00

1 Piece(s)Available Same day

Stock

-80x8025mmAC100VLong Life / Quiet / Standard (general purpose)0.40.5283019.523.5Lead Wire typeLow SpeedResin

₹ 1,991.32

1 Piece(s) 5 Day(s) -120x12038mmAC200VLong Life / Quiet / Standard (general purpose)22.1363844.144.1Terminal typeLow SpeedResin

₹ 1,499.00

1 Piece(s)Available Same day

Stock

-120x12038mmAC200VLong Life / Quiet / Standard (general purpose)2.22.5394263.763.7Terminal typeMedium speedResin

₹ 2,402.24

1 Piece(s) 5 Day(s) or more -80x8025mmAC200VLong Life / Quiet / Standard (general purpose)0.40.5283019.523.5Lead Wire typeLow SpeedResin