(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Axial fan that achieves optimum cooling with a wide variety of options.
· Designed for low noise, long life, and weather resistance.
· Highly reliable ball bearings are used as bearings.
· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.
· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).
▪ Conforms to CE standards, and certified under UL standards and CSA standards.
R87F / R87T external appearance
Features
Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
Certified to UL and CSA standards. CE-marking compliant.
Motor Type | Single-phase shading coil induction motor (2 pole, open type) | |
---|---|---|
Lead Terminal | Terminal type | |
Insulation Class | IEC B class (130°C) | |
UL A class (105°C) | ||
CSA A class (105°C) | ||
Insulation Resistance | 100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts | |
Dielectric Strength | 2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts | |
Ambient Operating Temperature | -30 to +70°C (assuming no icing) | |
Storage Temperature | -30 to +85°C (assuming no icing) | |
Ambient Operating Humidity | 25 to 85% RH | |
Protection Method | Impedance protection | |
Material | Frame | Die cast aluminum |
Blade | Glass reinforced polycarbonate | |
Bearings | Ball bearings | |
Weight | Approx. 540 g | |
Approved Standards | PSE, EN/IEC60335 (CE marking compliant) | |
Certified Standards | UL/CSA |
R87F-A□A15 dimensional drawing
Grounding screw hole, terminal shape
R87F-A□A15 reference panel dimensions (discharge side)
R87F-A□A15 reference panel dimensions (intake side)
See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.
Part Number |
---|
R87T-A4A85H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size | Thickness | Input Voltage | Properties | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Power source, removable terminal | Fan rotational speed | Feather material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,093.36 | 1 Piece(s) | 6 Day(s) or more | 10 | 80x80 | 38mm | AC200V | Standard (general purpose) / Long Life / Quiet | 0.8 | 0.9 | 37 | 40 | 42 | 58 | Lead Wire type | High Speed | Metal |
Loading...
Type | AC axial fan | Sensor output | NA | Representative Standard | PSE / CE / UL / CSA |
---|---|---|---|---|---|
Frame Material | Aluminum Die Casting | Burn protection mode | Impedance protection |
Please check the type/dimensions/specifications of the part R87T-A4A85H in the AC Axial Fan, R87F / R87T series.
Part Number |
---|
R87F-A1A15MP |
R87F-A1A83H |
R87F-A1A83L |
R87T-A6A05H |
R87T-A6A07H |
R87T-A6A15H-WR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Size | Thickness | Input Voltage | Properties | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Power source, removable terminal | Fan rotational speed | Feather material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,514.00 | 1 Piece(s) | Available |
Same day
Stock | - | 120x120 | 38mm | AC100V | Long Life / Quiet / Standard (general purpose) | 2.2 | 2.5 | 39 | 42 | 63.7 | 63.7 | Terminal type | Medium speed | Resin | |
₹ 2,444.00 | 1 Piece(s) | Available | 6 Day(s) | - | 80x80 | 25mm | AC100V | Long Life / Quiet / Standard (general purpose) | 0.6 | 0.7 | 32 | 36 | 39.2 | 53.9 | Lead Wire type | High Speed | Resin | |
₹ 1,441.00 | 1 Piece(s) | Available |
Same day
Stock | - | 80x80 | 25mm | AC100V | Long Life / Quiet / Standard (general purpose) | 0.4 | 0.5 | 28 | 30 | 19.5 | 23.5 | Lead Wire type | Low Speed | Resin | |
₹ 4,209.35 | 1 Piece(s) | 5 Day(s) | 10 | [Other] Ø150 | 38mm | [Other] AC230V | Long Life / Quiet / Standard (general purpose) | 4.8 | 5.7 | 56 | 58 | 104 | 107 | Lead Wire type | High Speed | Metal | ||
₹ 4,993.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] Ø150 | 55mm | [Other] AC230V | Long Life / Quiet / Standard (general purpose) | 5 | 5.8 | 52 | 56 | 118 | 88 | Lead Wire type | High Speed | Metal | ||
₹ 2,875.03 | 1 Piece(s) | 5 Day(s) | 10 | 120x120 | 38mm | [Other] AC230V | Water-resistant (protective structure IPX7) / Long Life / Quiet | 2.7 | 3.2 | 42 | 46 | 75 | 80.0 | Lead Wire type | High Speed | Metal |