Winding USB cable

Winding USB cable

USB cable for which the length can be adjusted as as necessary and which is easy to carry around.

PDF

Japanese Only

Part Number
KU-M08ENBK
KU-M08MB5BK
KU-M08MB5W
KU-M08W
Part NumberVolume DiscountDays to ShipConnector type CN2 Color
6 Day(s) or more A femaleBlack
6 Day(s) or more miniB maleBlack
10 Day(s) or more miniB maleWhite
6 Day(s) or more B maleWhite

Loading...

  1. 1
 

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Length(m) 0.8
Type Cable Cable Type Twisted pair Machining Method Mold
Contact contacting point Gold Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)