• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Rotating Stand for Tablet or Slate PC

Rotating Stand for Tablet or Slate PC

Rotates 360 degrees in any direction you want to view your tablet or slate PC keeping it upright all the while. Angle can be changed.

[Features]
· Set your 9 to 12 inch tablet PC, slate PC, e-book, or iPod etc. upright to operate them more easily.
· The back of the base is a swivel disk which rotates 360°. You can move it to any direction you want to watch your tablet PC from.
· Swivel base is made of anti-slip rubber.
· Foldable and also easy to carry.
· Adjustable to 6 different angles. Move it to whichever angle is easy to view or work from

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MR-TABST5

 
Part Number
MR-TABST5
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Material ABS Resin Size(mm) W188xD188xH15 to 120 Compatible Model Apple iPad (Air, 4th / 3rd Generation) etc., 9 - 12-inch tablets, E-book readers

Please check the type/dimensions/specifications of the part MR-TABST5 in the Rotating Stand for Tablet or Slate PC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)