(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Light as a cloud, won't tire you out. Compact, lightweight design, wireless type that can be operated with slight force BlueLED mouse.
[Features]
· A five-button type featuring handy "previous" and "next" buttons for Web browsing.
· Equipped with "previous" and "next" buttons for improved Web page browsing efficiency.
· Using "Elecom mouse Assistant 2," you can change the function assigned to the button.
· The light is accurately reflected with high precision, even on a slightly uneven surface and through dust "BlueLED sensor" equipped, comfortable operation regardless of location.
· The receiver is ultra-small, about the size of a 1-yen coin. You won't be bothered by it even if you carry your laptop with it connected.
· Download from the homepage
Part Number |
---|
M-BL20DBBU |
M-BL20DBGN |
M-BL20DBSV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
₹ 1,982.65 | 1 Piece(s) | 11 Day(s) or more | Blue | ||
₹ 1,982.65 | 1 Piece(s) | 11 Day(s) or more | Green | ||
₹ 1,982.65 | 1 Piece(s) | 11 Day(s) or more | Silver |
Loading...
Type | Mouse | Interface | Wireless | Mouse type | Optics Type |
---|---|---|---|---|---|
Length(mm) | 90 | Width(mm) | 56 | Thickness(mm) | 32 |
Resolution(Count) | 1000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy