(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Sun Ace Long-Life Fan (Part Number)

DC Sun Ace Long-Life Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Optimal for devices that require maintenance free operation for a long period of time, with a product life of 100,000 to 200,000 hours or more of continuous operation.

 
Part Number
109L5712H5D01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Size Thickness

₹ 6,791.20

1 Piece(s) 5 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VLock6.452137.2Side cut typeφ172 x 15051mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Long Life Safety standards UL / TUV / CSA
Frame Material Aluminum Speed ​code H Life Expectancy(h) 100000

Please check the type/dimensions/specifications of the part 109L5712H5D01 in the DC Sun Ace Long-Life Fan series.

Product variants

Part Number
109L1448H101
109L5724H501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Size Thickness

₹ 7,687.89

1 Piece(s) 5 Day(s) or more -[Other] Other38mmDC48VPulse4.64698-140x14038mm

₹ 7,871.20

1 Piece(s) 5 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VPulse6.452137.2Side cut typeφ172 x 15051mm