(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC San Ace DC Fan 109E (Part Number)

DC San Ace DC Fan 109E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,145₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·DC fan 109E series. ·Classification: Standard (general purpose) ·Frame material: Aluminum

 
Part Number
109E1724C501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

₹ 6,200.49

1 Piece(s) 13 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VPulse9.960308RoundC40000φ17251mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Aluminum

Please check the type/dimensions/specifications of the part 109E1724C501 in the DC San Ace DC Fan 109E series.

Product variants

Part Number
109E1324G101
109E1712H501
109E1712H502
109E1724C5D01
109E1724H502
109E1724H5D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

₹ 5,055.44

1 Piece(s) 12 Day(s) or more 10[Other] Other38mmDC24VPulse5.6657216-G40000127x12738mm

₹ 6,131.51

1 Piece(s) 5 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VPulse6.447137.2RoundH40000φ17251mm

₹ 5,993.55

1 Piece(s) 13 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VNA6.447137.2RoundH40000φ17251mm

₹ 6,200.49

1 Piece(s) 13 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VLock9.960308RoundC40000φ17251mm

₹ 6,180.80

1 Piece(s) 13 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VNA6.447137.2RoundH40000φ17251mm

₹ 6,337.60

1 Piece(s) 13 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VLock6.447137.2RoundH40000φ17251mm