(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
- Power consumption is greatly reduced while maintaining the products functionality as a high-throughput, high-static pressure fan.
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0412P6H001 | 12 | 10.2 to 13.8 | 100 0 | 0.14 0.04 | 1.68 0.48 | 12,400 3,800 | 0.33 0.10 | 11.7 3.5 | 191 17.9 | 0.77 0.07 | 40 14 | 60,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0412P3G01 | 12 | 10.8 to 13.2 | 100 0 | 0.39 0.05 | 4.68 0.6 | 16,500 4,500 | 0.61 0.16 | 21.5 5.7 | 450 33 | 1.81 0.13 | 53 22 | 40,000/60°C |
9GA0412P3H01 | 12 | 10.8 to 13.2 | 100 0 | 0.28 0.04 | 3.36 0.48 | 14,500 3,500 | 0.54 0.13 | 19.1 4.6 | 347 20 | 1.39 0.08 | 50 17 | 40,000/60°C |
9GA0412P3M01 | 12 | 10.8 to 13.2 | 100 0 | 0.21 0.04 | 2.52 0.48 | 12,500 3,500 | 0.46 0.13 | 16.2 4.6 | 258 20 | 1.04 0.08 | 47 17 | 40,000/60°C |
9GA0424P3H001 | 24 | 21.6 to 26.4 | 100 | 0.16 | 3.84 | 14,500 | 0.54 | 19.1 | 347 | 1.39 | 50 | 40,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P7G01 | 12 | 10.2 to 13.8 | 0.16 0.05 | 1.92 0.60 | 5,900 1,500 | 0.68 0.17 | 24 6.0 | 8.0 5.2 | 0.320 0.020 | 38 10 | 40,000/60°C (70,000/40°C) |
9GA0612P7H01 | 12 | 10.2 to 13.8 | 0.10 0.03 | 1.2 0.36 | 4,900 1,300 | 0.56 0.15 | 19.7 5.3 | 55.6 3.9 | 0.223 0.015 | 34 8 | 40,000/60°C (70,000/40°C) |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P6G001 | 12 | 10.8 to 13.2 | 100 | 0.26 | 3.12 | 6,850 | 0.88 | 31.1 | 125 | 0.50 | 43 | 40,000/60°C (70,000/40)°C |
9GA0612P6S001 | 12 | 10.8 to 13.2 | 100 | 0.15 | 1.80 | 5,500 | 0.70 | 24.7 | 81 | 0.33 | 36 | 40,000/60°C (70,000/40)°C |
9GA0624P6G001 | 24 | 21.6 to 26.4 | 100 | 0.12 | 2.88 | 6,850 | 0.88 | 31.1 | 125 | 0.50 | 43 | 40,000/60°C (70,000/40)°C |
9GA0624P6S001 | 24 | 21.6 to 26.4 | 100 | 0.07 | 1.68 | 5,500 | 0.70 | 24.7 | 81 | 0.33 | 36 | 40,000/60°C (70,000/40)°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612H6001 | 12 | 10.8 to 13.2 | 0.09 | 1.08 | 4,100 | 0.52 | 18.4 | 45 | 0.18 | 29 | 60,000/60°C |
9GA0612M6001 | 12 | 10.8 to 13.2 | 0.05 | 0.60 | 2,700 | 0.34 | 12.0 | 20 | 0.08 | 18 | 60,000/60°C |
9GA0624H6001 | 24 | 21.6 to 26.4 | 0.04 | 0.96 | 4,100 | 0.52 | 18.4 | 45 | 0.18 | 29 | 60,000/60°C |
9GA0624M6001 | 24 | 21.6 to 26.4 | 0.03 | 0.72 | 2,700 | 0.34 | 12.0 | 20 | 0.08 | 18 | 60,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P1J03 | 12 | 10.8 to 12.6 | 100 20 | 1.50 0.10 | 18.00 1.20 | 17,500 4,000 | 1.75 0.40 | 62 14 | 820 43 | 3.3 0.17 | 63 24 | 40,000/60°C (70,000/40°C) |
9GA0612P1K03 | 12 | 10.8 to 13.2 | 100 20 | 0.95 0.10 | 11.40 1.20 | 14,800 4,000 | 1.50 0.40 | 53 14 | 600 43 | 2.4 0.17 | 59 24 | 40,000/60°C (70,000/40°C) |
9GA0612P1H03 | 12 | 10.8 to 13.2 | 100 20 | 0.55 0.06 | 6.60 0.72 | 11,500 2,600 | 1.15 0.27 | 40 9.5 | 375 20 | 1.5 0.08 | 52 19 | 40,000/60°C (70,000/40°C) |
9GA0612P1K60 | 12 | 10.8 to 13.2 | 100 0 | 0.95 0.05 | 11.40 0.60 | 14,800 1,480 | 1.50 0.134 | 53 4.7 | 675 8.3 | 2.7 0.03 | 59 16 | 40,000/60°C (70,000/40°C) |
Part Number |
---|
9GA0812P2S001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Size | Thickness | Control system | Protection function | Rated Current (A) | Rated input (W) | Special Priced Product | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,545.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 80x80 | [Other] 32mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 2.45 | 57 | 360 | With ribs | Resin | S | 40000 | 80x80 | 32mm | - | - | - | - | - | With PWM control | - |
Loading...
Model | DC Fan |
---|
Please check the type/dimensions/specifications of the part 9GA0812P2S001 in the DC Sun Ace, Low Power Consumption Fan series.
Part Number |
---|
9GA0412P3H011 |
9GA0412P3J011 |
9GA0412P3M01 |
9GA0812P2S0011 |
9GA0824P1H61 |
9GA0824P1S61 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Size | Thickness | Control system | Protection function | Rated Current (A) | Rated input (W) | Special Priced Product | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,486.89 | 1 Piece(s) | 5 Day(s) or more | - | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.54 | 50 | 347 | Without Gusset | Resin | H | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
₹ 2,721.42 | 1 Piece(s) | 5 Day(s) or more | - | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.67 | 54 | 535 | Without Gusset | Resin | J | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
₹ 2,461.84 | 1 Piece(s) | 13 Day(s) or more | 10 | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.46 | 47 | 258 | With ribs | Resin | M | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
₹ 4,545.00 | 1 Piece(s) | 13 Day(s) or more | 10 | 80x80 | [Other] 32mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 2.45 | 57 | 360 | Without Gusset | Resin | S | 40000 | 80x80 | 32mm | - | - | - | - | - | With PWM control | - | ||
₹ 4,845.97 | 1 Piece(s) | 5 Day(s) or more | - | 80x80 | 38mm | DC24V | Pulse | Standard (general purpose) | UL / TUV / CSA | 2.25 | 55 | 380 | With ribs | Resin | H | 40000 | 80x80 | 38mm | - | - | - | - | - | With PWM control | - | ||
₹ 4,956.33 | 1 Piece(s) | 5 Day(s) or more | - | 80x80 | 38mm | DC24V | Pulse | Standard (general purpose) | UL / TUV / CSA | 2.6 | 59 | 480 | With ribs | Resin | S | 40000 | 80x80 | 38mm | - | - | - | - | - | With PWM control | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy