(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Sun Ace, Low Power Consumption Fan (Part Number)

DC Sun Ace, Low Power Consumption Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,239₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
- Power consumption is greatly reduced while maintaining the products functionality as a high-throughput, high-static pressure fan.

Specifications of 40 × 40 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 35 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P6H0011210.2 to 13.8100
0
0.14
0.04
1.68
0.48
12,400
3,800
0.33
0.10
11.7
3.5
191
17.9
0.77
0.07
40
14
60,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 40 × 40 × 28 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 53 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P3G011210.8 to 13.2100
0
0.39
0.05
4.68
0.6
16,500
4,500
0.61
0.16
21.5
5.7
450
33
1.81
0.13
53
22
40,000/60°C
9GA0412P3H011210.8 to 13.2100
0
0.28
0.04
3.36
0.48
14,500
3,500
0.54
0.13
19.1
4.6
347
20
1.39
0.08
50
17
40,000/60°C
9GA0412P3M011210.8 to 13.2100
0
0.21
0.04
2.52
0.48
12,500
3,500
0.46
0.13
16.2
4.6
258
20
1.04
0.08
47
17
40,000/60°C
9GA0424P3H0012421.6 to 26.41000.163.8414,5000.5419.13471.395040,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 15 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 50 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P7G011210.2 to 13.80.16
0.05
1.92
0.60
5,900
1,500
0.68
0.17
24
6.0
8.0
5.2
0.320
0.020
38
10
40,000/60°C
(70,000/40°C)
9GA0612P7H011210.2 to 13.80.10
0.03
1.2
0.36
4,900
1,300
0.56
0.15
19.7
5.3
55.6
3.9
0.223
0.015
34
8
40,000/60°C
(70,000/40°C)
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P6G0011210.8 to 13.21000.263.126,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0612P6S0011210.8 to 13.21000.151.805,5000.7024.7810.333640,000/60°C
(70,000/40)°C
9GA0624P6G0012421.6 to 26.41000.122.886,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0624P6S0012421.6 to 26.41000.071.685,5000.7024.7810.333640,000/60°C
(70,000/40)°C
  • * Rotational speed at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612H60011210.8 to 13.20.091.084,1000.5218.4450.182960,000/60°C
9GA0612M60011210.8 to 13.20.050.602,7000.3412.0200.081860,000/60°C
9GA0624H60012421.6 to 26.40.040.964,1000.5218.4450.182960,000/60°C
9GA0624M60012421.6 to 26.40.030.722,7000.3412.0200.081860,000/60°C

Specifications of 60 × 60 × 38 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +60°C (9GA0612P1J03, 9GA0612P1K60), -20 to +70°C (9GA0612P1K03, 9GA0612P1H03)
  • Weight: 130 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P1J031210.8 to 12.6100
20
1.50
0.10
18.00
1.20
17,500
4,000
1.75
0.40
62
14
820
43
3.3
0.17
63
24
40,000/60°C
(70,000/40°C)
9GA0612P1K031210.8 to 13.2100
20
0.95
0.10
11.40
1.20
14,800
4,000
1.50
0.40
53
14
600
43
2.4
0.17
59
24
40,000/60°C
(70,000/40°C)
9GA0612P1H031210.8 to 13.2100
20
0.55
0.06
6.60
0.72
11,500
2,600
1.15
0.27
40
9.5
375
20
1.5
0.08
52
19
40,000/60°C
(70,000/40°C)
9GA0612P1K601210.8 to 13.2100
0
0.95
0.05
11.40
0.60
14,800
1,480
1.50
0.134
53
4.7
675
8.3
2.7
0.03
59
16
40,000/60°C
(70,000/40°C)
  • * The rotational speed of 9GA0612P1J03, 9GA0612P1K03, and 9GA0612P1H03 at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
  • * For types and part numbers other than the above listed, please refer to manufacturers' catalogs.
Part Number
9GA0612H6001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Size Thickness Control system Protection function Rated Current
(A)
Rated input
(W)
Special Priced Product Features Flame-Retardant Grade

₹ 3,218.07

1 Piece(s) 5 Day(s) or more -60x6020mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.522945With ribsResinH6000060x6020mm-------

Loading...

  1. 1
 

Basic Information

Model DC Fan