(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Sensor, Double Inversion Fan (Part Number)

DC Sensor, Double Inversion Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,379₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High air flow and high static pressure can be obtained when using 2 fans of the same size in series.
- Optimal for high density equipment.

 
Part Number
9CRH0412P5J001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

₹ 5,379.13

1 Piece(s) 5 Day(s) or more -40x40[Other] OtherDC12VUL / CUL / TUV / CSA0.93701,700--30,00040x4056 mmCurrent cut method, reverse connection protection2.5230.24Frame: UL94V-0 / Blade: UL94V-0

Loading...

  1. 1

Basic Information

Model DC Fan Sensor specifications Pulse Classification Double inverted
Frame Material Resin Features With PWM control

Please check the type/dimensions/specifications of the part 9CRH0412P5J001 in the DC Sensor, Double Inversion Fan series.

Product variants

Part Number
9CR1212P0G03
9CRA0912P0G001
9CRA0948P0G601
9CRB0812P8G001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

₹ 8,708.78

1 Piece(s) 5 Day(s) or more -120x120[40 mm or more] 76mmDC12VUL / TUV / CSA8.570480-G40000120x12076mm----

₹ 10,011.56

1 Piece(s) 5 Day(s) or more -92x92[40 mm or more] 76mmDC12V-5.8811650Without Gusset-40000--Current cut method, reverse connection protection9.0108Frame: UL94V-0/blade: UL94V-0

₹ 10,053.46

1 Piece(s) 5 Day(s) or more 1092x92[40 mm or more] 76mmDC48V-5.8811650Without Gusset-40000--Current cut method, reverse connection protection2.2105.6Frame: UL94V-0/blade: UL94V-0

₹ 9,384.16

1 Piece(s) 5 Day(s) or more -80x80[40 mm or more] 80mmDC12V-5.5801150Without Gusset-40000--Current cut method, reverse connection protection9.2110.4Blade: UL94V-0