(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC San Ace Waterproof Fan (Part Number)

DC San Ace Waterproof Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can be used safely in areas with water (IP54/IP55).
- Optimized for devices used outdoors.

 
Part Number
9WE5748K502
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Size Thickness

₹ 11,919.20

1 Piece(s) 13 Day(s) or more [Other] Other[40 mm or more] 51mmDC48VNA8.560243Side cut typeAluminumKφ172 x 15051mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Waterproof Safety standards UL / TUV / CSA
Life Expectancy(h) 40000