(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
- This is a DC fan belonging to the Sun Ace GV series.
Part Number |
---|
9GV1248P1J011 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,696.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 120x120 | 38mm | DC48V | Pulse | Standard (general purpose) | UL / TUV / CSA | 6.35 | 64 | 360 | Without Gusset | Resin | J | 120x120 | 38mm | - | - | - | With PWM control | - |
Loading...
Model | DC Fan | Life Expectancy(h) | 40000 |
---|
Please check the type/dimensions/specifications of the part 9GV1248P1J011 in the DC Sun Ace, DC Fan, 9GV series.
Part Number |
---|
9GV1212J1021 |
9GV1212P1J01 |
9GV1212P1J011 |
9GV1412P1G001 |
9GV1412P1H001 |
9GV1412P1S001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,144.92 | 1 Piece(s) | 12 Day(s) or more | 10 | 120x120 | 38mm | DC12V | NA | Standard (general purpose) | - | 6.35 | 64 | 360 | Without Gusset | Resin | J | 120x120 | 38mm | - | - | - | - | - | ||
₹ 4,487.28 | 1 Piece(s) | 5 Day(s) or more | - | 120x120 | 38mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 6.35 | 64 | 360 | With ribs | Resin | J | 120x120 | 38mm | - | - | - | With PWM control | - | ||
₹ 4,462.23 | 1 Piece(s) | 12 Day(s) or more | 10 | 120x120 | 38mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 6.35 | 64 | 360 | Without Gusset | Resin | J | 120x120 | 38mm | - | - | - | With PWM control | - | ||
₹ 8,490.11 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Other | 38mm | DC12V | Pulse | - | CUL / UL / TUV / CSA | 8.8 | 70 | 640 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 4.6 | 55.2 | With PWM control | Frame: UL94V-1/blade: UL94V-1 | ||
₹ 8,145.74 | 1 Piece(s) | 13 Day(s) or more | 10 | [Other] Other | 38mm | DC12V | Pulse | - | CUL / UL / TUV / CSA | 6 | 62 | 300 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 1.7 | 20.4 | With PWM control | Frame: UL94V-1/blade: UL94V-1 | ||
₹ 8,297.49 | 1 Piece(s) | 13 Day(s) or more | 10 | [Other] Other | 38mm | DC12V | Pulse | - | CUL / UL / TUV / CSA | 7.7 | 67 | 480 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 3.1 | 37.2 | With PWM control | Frame: UL94V-1/blade: UL94V-1 |