(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Sun Ace Blower Fan (Part Number)

DC Sun Ace Blower Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,703₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

 
Part Number
9BFB24P2H003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

₹ 5,358.95

1 Piece(s) 5 Day(s) or more 10120x120[Other] 32mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.6621250H40000120x12032mm---With PWM control-

Loading...

  1. 1

Basic Information

Model Blower Frame Material Resin

Please check the type/dimensions/specifications of the part 9BFB24P2H003 in the DC Sun Ace Blower Fan series.

Product variants

Part Number
109BC12MC7-1
109BD12FA2
109BD12FC2
9BMB12P2K01
9BMB24P2G01
9BMB24P2K01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

₹ 2,084.51

1 Piece(s) 5 Day(s) or more -[Other] 52x5215mmDC12VPulse-UL / TUV / CSA0.09135100M4000052x5215mm-----

₹ 2,544.61

1 Piece(s) 5 Day(s) or more 10[Other] Other[Other] OtherDC12VNAStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

₹ 2,682.57

1 Piece(s) 5 Day(s) or more 10[Other] Other[Other] OtherDC12VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

₹ 4,514.87

1 Piece(s) 5 Day(s) or more -[Other] 97x97[Other] 33mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.61661280K4000097x9733mm---With PWM control-

₹ 4,404.50

1 Piece(s) 5 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.3461760G4000097x9733mm---With PWM control-

₹ 4,514.87

1 Piece(s) 5 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.61661280K4000097x9733mm---With PWM control-