(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Sun Ace Blower Fan (Part Number)

DC Sun Ace Blower Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,703₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

 
Part Number
109BD24FC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

₹ 2,682.57

1 Piece(s) 12 Day(s) or more 10[Other] Other[Other] OtherDC24VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

Loading...

  1. 1

Basic Information

Model Blower Frame Material Resin

Please check the type/dimensions/specifications of the part 109BD24FC2 in the DC Sun Ace Blower Fan series.

Product variants

Part Number
109BC12MC7-1
109BD12FA2
109BD12FC2
109BD24HA2
109BD24HD2
109BD24MA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

₹ 2,084.51

1 Piece(s) 5 Day(s) or more -[Other] 52x5215mmDC12VPulse-UL / TUV / CSA0.09135100M4000052x5215mm-----

₹ 2,544.61

1 Piece(s) 5 Day(s) or more 10[Other] Other[Other] OtherDC12VNAStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

₹ 2,682.57

1 Piece(s) 5 Day(s) or more 10[Other] Other[Other] OtherDC12VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

₹ 2,227.31

1 Piece(s) 12 Day(s) or more 10[Other] Other[Other] OtherDC24VNAStandard (general purpose)UL / TUV / CSA0.3641.5151.9H4000076x7630mm-----

₹ 2,365.27

1 Piece(s) 12 Day(s) or more 10[Other] Other[Other] OtherDC24VLockStandard (general purpose)UL / TUV / CSA0.3641.5151.9H4000076x7630mm-----

₹ 2,227.31

1 Piece(s) 12 Day(s) or more 10[Other] Other[Other] OtherDC24VNAStandard (general purpose)UL / TUV / CSA0.2532.558.8M4000076x7630mm-----