(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Panel Fan Unit (Part Number)

Control Panel Fan Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,937₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels

 
Part Number
C-MU1238B-41B-PSWLG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection Grade Additional Function Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)

₹ 11,593.56

1 Piece(s) 13 Day(s) or more 120x12038mmSingle-phase 200 V0.470.5238403741Dust-proof / drip-proof unitIP55-Light GraySuction type209x226L1

Loading...

  1. 1

Basic Information

Type AC fan Sensor output NA Connection Type Plug cord used for power connection (1m)

Please check the type/dimensions/specifications of the part C-MU1238B-41B-PSWLG in the Control Panel Fan Unit series.

Product variants

Part Number
C-MU1225S-11-SEC3G
C-MU1225S-11-SECG
C-MU1225S-11-SEG
C-MU1238B-41B-PSWMG
C-MU1238B-51B-PELG
C-MU1238B-51B-PEMG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection Grade Additional Function Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)

₹ 27,623.24

1 Piece(s) 13 Day(s) or more 120x12025mmSingle-phase 100 V2.12.447504243Slitted sheet metal unitIP4X-CreamDischarge type430x180-3

₹ 10,764.29

1 Piece(s) 13 Day(s) or more 120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-CreamDischarge type180x180-1

₹ 10,764.29

1 Piece(s) 13 Day(s) or more 120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-Light BeigeDischarge type180x180-1

₹ 10,557.55

1 Piece(s) 13 Day(s) or more 120x12038mmSingle-phase 200 V0.320.3440414547Dust-proof / drip-proof unitIP55-Light GraySuction type157x170M1

₹ 10,752.42

1 Piece(s) 13 Day(s) or more 120x12038mm[Other] Single-phase 220/2301.18(AC220V), 1.21(AC230V)1.37(AC230V)40(AC220V, AC230V)41(AC230V)49(AC220V), 51(AC230V)56(AC230V)Dust-proof / drip-proof unitIP43NALight GrayDischarge type209x226L1

₹ 9,620.64

1 Piece(s) 13 Day(s) or more 120x12038mm[Other] Single-phase 220/2300.75(AC220V), 0.76(AC230V)0.83(AC230V)37(AC220V), 38(AC230V)41(AC230V)56(AC220V), 58(AC230V)61(AC230V)Dust-proof / drip-proof unitIP43NALight GrayDischarge type157x170M1