(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels
Part Number |
---|
C-MU1238A-51B-SECG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Protection Grade | Additional Function | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,351.95 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 38mm | [Other] Single-phase 220/230 | 0.9(AC220V, AC230V) | 1.0(AC230V) | 45(AC220V, AC230V) | 48(AC230V) | 74(AC220V, AC230V) | 85(AC230V) | Slitted sheet metal unit | IP4X | NA | Cream | Discharge type | 180x180 | - | 1 |
Loading...
Type | AC fan | Sensor output | NA | Connection Type | Plug cord used for power connection (1m) |
---|
Please check the type/dimensions/specifications of the part C-MU1238A-51B-SECG in the Control Panel Fan Unit series.
Part Number |
---|
C-MU1225S-11-SEC3G |
C-MU1225S-11-SECG |
C-MU1225S-11-SEG |
C-MU1238A-51B-SEG |
C-MU1238A-51B-SS2G |
C-MU1238A-51B-SS3G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Protection Grade | Additional Function | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,623.24 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 2.1 | 2.4 | 47 | 50 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Cream | Discharge type | 430x180 | - | 3 | ||
₹ 10,764.29 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 0.7 | 0.8 | 43 | 46 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Cream | Discharge type | 180x180 | - | 1 | ||
₹ 10,764.29 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 0.7 | 0.8 | 43 | 46 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Light Beige | Discharge type | 180x180 | - | 1 | ||
₹ 10,351.95 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 38mm | [Other] Single-phase 220/230 | 0.9(AC220V, AC230V) | 1.0(AC230V) | 45(AC220V, AC230V) | 48(AC230V) | 74(AC220V, AC230V) | 85(AC230V) | Slitted sheet metal unit | IP4X | NA | Light Beige | Discharge type | 180x180 | - | 1 | ||
₹ 20,313.02 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 38mm | [Other] Single-phase 220/230 | 1.7(AC220V, AC230V) | 2.1(AC230V) | 46(AC220V), 47(AC230V) | 51(AC230V) | 51(AC220V), 54(AC230V) | 64(AC230V) | Slitted sheet metal unit | IP4X | NA | Light Beige | Suction type | 305x180 | - | 2 | ||
₹ 27,431.89 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 38mm | [Other] Single-phase 220/230 | 2.6(AC220V, AC230V) | 3.1(AC230V) | 49(AC220V, AC230V) | 53(AC230V) | 55(AC220V), 56(AC230V) | 64(AC230V) | Slitted sheet metal unit | IP4X | NA | Light Beige | Suction type | 430x180 | - | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy