(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels
Part Number |
---|
C-MU925S-21-PEWG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Protection Grade | Additional Function | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,125.69 | 1 Piece(s) | 13 Day(s) or more | 92x92 | 25mm | [Other] Single-phase 115V | 0.16 | 0.20 | 37 | 41 | 41 | 55 | Dust-proof / drip-proof unit | IP55 | NA | Light Gray | Discharge type | 129x134 | - | 1 |
Loading...
Type | AC fan | Sensor output | NA | Connection Type | Plug cord used for power connection (1m) |
---|
Please check the type/dimensions/specifications of the part C-MU925S-21-PEWG in the Control Panel Fan Unit series.
Part Number |
---|
C-MU1225S-11-SEC3G |
C-MU1225S-11-SECG |
C-MU1225S-11-SEG |
C-MU925S-21-PSG |
C-MU925S-21-PSWG |
C-MU925S-21-SECG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Protection Grade | Additional Function | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,623.24 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 2.1 | 2.4 | 47 | 50 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Cream | Discharge type | 430x180 | - | 3 | ||
₹ 10,764.29 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 0.7 | 0.8 | 43 | 46 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Cream | Discharge type | 180x180 | - | 1 | ||
₹ 10,764.29 | 1 Piece(s) | 13 Day(s) or more | 120x120 | 25mm | Single-phase 100 V | 0.7 | 0.8 | 43 | 46 | 42 | 43 | Slitted sheet metal unit | IP4X | - | Light Beige | Discharge type | 180x180 | - | 1 | ||
₹ 8,284.55 | 1 Piece(s) | 13 Day(s) or more | 92x92 | 25mm | [Other] Single-phase 115V | 0.4 | 0.49 | 37 | 41 | 33 | 44 | Dust-proof / drip-proof unit | IP43 | NA | Light Gray | Suction type | 129x134 | - | 1 | ||
₹ 9,125.69 | 1 Piece(s) | 13 Day(s) or more | 92x92 | 25mm | [Other] Single-phase 115V | 0.14 | 0.17 | 37 | 41 | 31 | 42 | Dust-proof / drip-proof unit | IP55 | NA | Light Gray | Suction type | 129x134 | - | 1 | ||
₹ 9,526.16 | 1 Piece(s) | 13 Day(s) or more | 92x92 | 25mm | [Other] Single-phase 115V | 0.28 | 0.34 | 40 | 44 | 35 | 46 | Slitted sheet metal unit | IP4X | NA | Cream | Discharge type | 155x155 | - | 1 |