(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CPC connector series 2. Round connector made of lightweight, heat resistant, self-extinguishing, flexible material.
Part Number |
---|
206434-1 |
206437-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles | Application | Wire connection method | Connection direction | Specifications | Special notes | Shell Size (mm) | Type | Specifications (mounting) | Waterproof | Shield processing | Applicable contact series | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 733.38 | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | - | Wire-to-wire | 11 | Housing | Cable mount (free hanging) | NA | NA | - | - | ||
₹ 1,239.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 57 | Cable Connection | Crimp | Straight | General Form | Not Included | 23 | - | - | - | - | Size 20 DM and DF crimp / snap-in | Contact is required to be ordered separately |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CPC |
---|---|---|---|---|---|
Applicable pin/contact | Male | Type | Plug | Polarity | Reverse |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy