(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Illuminated push button switch (round body ø8) A3D, optional item.
Part Number |
---|
A3D-3004 |
A3D-4103 |
A3DA-500GY |
A3DA-500R |
A3DA-500W |
A3DA-500Y |
A3DA-7111 |
A3DA-7121 |
A3DJ-500GY |
A3DJ-500R |
A3DJ-500W |
A3DJ-500Y |
A3DJ-7111 |
A3DJ-7121 |
A3DT-500GY |
A3DT-500R |
A3DT-500W |
A3DT-7111 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible switch | Type | Classification | Color | Protection function | Push button operation | Contact Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 451.00 | 1 Piece(s) | 5 Day(s) | - | Tightening Tool | - | - | - | - | - | ||
₹ 292.00 | 1 Piece(s) | 5 Day(s) | - | Socket | - | - | - | - | - | ||
₹ 268.75 | 1 Piece(s) | 5 Day(s) | Square | Operation Unit | Illuminated type | Green | - | - | - | ||
₹ 290.00 | 1 Piece(s) | 5 Day(s) | Square | Operation Unit | Illuminated type | Red | - | - | - | ||
₹ 350.11 | 1 Piece(s) | 5 Day(s) or more | Square | Operation Unit | Illuminated type | White | - | - | - | ||
₹ 386.00 | 1 Piece(s) | 5 Day(s) | Square | Operation Unit | Illuminated type | Yellow | - | - | - | ||
₹ 492.00 | 1 Piece(s) | 5 Day(s) | Square | Switch unit | - | - | IP40 | Momentary | 1a | ||
₹ 515.00 | 1 Piece(s) | 5 Day(s) | Square | Switch unit | - | - | IP40 | Alternate | 1a | ||
₹ 397.14 | 1 Piece(s) | 5 Day(s) | Rectangle | Operation Unit | Illuminated type | Green | - | - | - | ||
₹ 290.00 | 1 Piece(s) | 5 Day(s) | Rectangle | Operation Unit | Illuminated type | Red | - | - | - | ||
₹ 266.51 | 1 Piece(s) | 5 Day(s) | Rectangle | Operation Unit | Illuminated type | White | - | - | - | ||
₹ 268.75 | 1 Piece(s) | 5 Day(s) | Rectangle | Operation Unit | Illuminated type | Yellow | - | - | - | ||
₹ 492.00 | 1 Piece(s) | 5 Day(s) | Rectangle | Switch unit | - | - | IP40 | Momentary | 1a | ||
₹ 427.19 | 1 Piece(s) | 5 Day(s) | Rectangle | Switch unit | - | - | IP40 | Alternate | 1a | ||
₹ 224.57 | 1 Piece(s) | 5 Day(s) | Round shape | Operation Unit | Illuminated type | Green | - | - | - | ||
₹ 290.00 | 1 Piece(s) | 5 Day(s) | Round shape | Operation Unit | Illuminated type | Red | - | - | - | ||
₹ 266.51 | 1 Piece(s) | 5 Day(s) | Round shape | Operation Unit | Illuminated type | White | - | - | - | ||
₹ 371.43 | 1 Piece(s) | 5 Day(s) | Round shape | Switch unit | - | - | IP40 | Momentary | 1a |
Loading...
Application | Switch (Option, Others) | Conforming series | A3D |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy