(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Illuminated push button switch (square body), A3P, optional item.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible switch | Type | Classification | Shape | Color | Protection function | Push button operation | Contact Configuration | Voltage Uses Light Source (V) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 140.00 | 5 Piece(s) | 5 Day(s) | - | Square | Barrier | End short/barrier | - | Black | IP40 | - | - | - | - | ||
₹ 221.00 | 1 Piece(s) | 5 Day(s) | - | Square | Barrier | End short/barrier | - | Light Gray | IP40 | - | - | - | - | ||
₹ 173.00 | 5 Piece(s) | 5 Day(s) | - | Square | Barrier | Intermediate short/barrier | - | Black | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | White | IP40 | - | - | - | - | ||
₹ 2,055.00 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | White | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Red | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Red | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Green | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Green | IP40 | - | - | - | - | ||
₹ 1,506.15 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Orange | IP40 | - | - | - | - | ||
₹ 1,549.72 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | - | - | Orange | IP40 | - | - | - | - | ||
₹ 862.57 | 1 Piece(s) | 5 Day(s) | - | Square | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 923.82 | 1 Piece(s) | 5 Day(s) | - | - | Switch unit | - | Square | Light Gray | - | Momentary | - | - | - | ||
₹ 977.30 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | - | IP40 | Alternate | 1c | - | - | ||
₹ 1,351.98 | 1 Piece(s) | 5 Day(s) or more | - | - | Switch unit | - | Square | Light Gray | - | Alternate | - | - | - | ||
₹ 983.08 | 1 Piece(s) | 5 Day(s) | - | Square | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 1,366.00 | 1 Piece(s) | 5 Day(s) | - | - | Switch unit | - | Square | Light Gray | - | Momentary | - | - | - | ||
₹ 1,097.81 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | - | IP40 | Alternate | 2c | - | - | ||
₹ 1,111.28 | 1 Piece(s) | 5 Day(s) | - | - | Switch unit | - | Square | Light Gray | - | Alternate | - | - | - | ||
₹ 892.83 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 1,293.04 | 1 Piece(s) | 5 Day(s) or more | - | - | Switch unit | - | Square | Light Gray | - | Momentary | - | - | - | ||
₹ 1,085.54 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 132.00 | 5 Piece(s) | 5 Day(s) | - | Rectangle | Barrier | End short/barrier | - | Black | IP40 | - | - | - | - | ||
₹ 132.00 | 5 Piece(s) | 5 Day(s) | - | Rectangle | Barrier | End short/barrier | - | Light Gray | IP40 | - | - | - | - | ||
₹ 177.00 | 5 Piece(s) | Available | 5 Day(s) | - | Rectangle | Barrier | Intermediate short/barrier | - | Black | IP40 | - | - | - | - | |
₹ 200.00 | 8 Piece(s) | 5 Day(s) | 10 | Rectangle | Barrier | Intermediate long/barrier | - | Black | IP40 | - | - | - | - | ||
₹ 572.00 | 2 Piece(s) | 5 Day(s) | - | Rectangle | Socket | Solder Terminal | - | - | IP40 | - | - | - | - | ||
₹ 711.43 | 2 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | - | - | *Refer to the Notes column | IP40 | - | - | - | The color plate (white, red, green, orange, blue), engraved plate (transparent and milk white), and douser (split type only) are included | ||
₹ 409.34 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | *Refer to the Notes column | IP40 | - | - | - | The color plate (white, red, green, orange, blue), engraved plate (transparent and milk white), and douser (split type only) are included | ||
₹ 70.00 | 10 Piece(s) | 5 Day(s) | - | Rectangle | Color plate | For LED | Undivided | White | IP40 | - | - | - | - | ||
₹ 2,235.98 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | - | - | White | IP40 | - | - | - | - | ||
₹ 1,682.51 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | White | IP40 | - | - | - | - | ||
₹ 1,645.49 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | - | - | White | IP40 | - | - | - | - | ||
₹ 1,682.51 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | Red | IP40 | - | - | - | - | ||
₹ 1,645.49 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | - | - | Red | IP40 | - | - | - | - | ||
₹ 1,682.51 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | Green | IP40 | - | - | - | - | ||
₹ 1,682.51 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | Green | IP40 | - | - | - | - | ||
₹ 1,645.49 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | - | - | Green | IP40 | - | - | - | - | ||
₹ 1,682.51 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | Orange | IP40 | - | - | - | - | ||
₹ 1,638.94 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | - | - | Orange | IP40 | - | - | - | - | ||
₹ 1,213.00 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 1,109.30 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | - | IP40 | Alternate | 1c | - | - | ||
₹ 1,158.26 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 1,248.64 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Switch unit | - | - | - | IP40 | Alternate | 2c | - | - | ||
₹ 1,155.91 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 1,325.68 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 585.00 | 1 Piece(s) | 5 Day(s) | - | Round shape | Operation Unit | - | - | *Refer to the Notes column | IP40 | - | - | - | Color plate (white, red, green, orange, blue) | ||
₹ 1,067.68 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 1,542.16 | 1 Piece(s) | 5 Day(s) or more | 10 | Round shape | Switch unit | - | - | - | IP40 | Alternate | 1c | - | - | ||
₹ 1,592.00 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 1,713.62 | 1 Piece(s) | 5 Day(s) or more | 10 | Round shape | Switch unit | - | - | - | IP40 | Alternate | 2c | - | - | ||
₹ 1,193.77 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | Switch unit | - | - | - | IP40 | Momentary | 1c | - | - | ||
₹ 1,356.68 | 1 Piece(s) | 6 Day(s) | 10 | Round shape | Switch unit | - | - | - | IP40 | Momentary | 2c | - | - | ||
₹ 659.00 | 1 Piece(s) | 5 Day(s) | 10 | - | Lamp unit | For LED | - | Green | - | - | - | DC5 | - | ||
₹ 448.91 | 1 Piece(s) | 5 Day(s) | 10 | - | Lamp unit | For LED | - | White | - | - | - | DC5 | - | ||
₹ 659.00 | 1 Piece(s) | 5 Day(s) | 10 | - | Lamp unit | For LED | - | Yellow | - | - | - | DC5 | - | ||
₹ 470.00 | 1 Piece(s) | 5 Day(s) | 10 | - | Lamp unit | For LED | - | Green | - | - | - | DC12 | - | ||
₹ 546.00 | 1 Piece(s) | 5 Day(s) | - | - | Lamp unit | For LED | - | Red | - | - | - | DC12 | - | ||
₹ 470.00 | 1 Piece(s) | 5 Day(s) | 10 | - | Lamp unit | For LED | - | Yellow | - | - | - | DC12 | - | ||
₹ 367.00 | 1 Piece(s) | Same day | - | - | Lamp unit | For LED | - | Green | - | - | - | DC24 | - |
Loading...
Application | Switch (Option, Others) | Conforming series | A3P |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy