(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Illuminated push button switch (square body), A3K, optional item.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible switch | Type | Classification | Color | Push button operation | Contact Configuration | Voltage Uses Light Source (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Red | - | - | DC5 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Red | - | - | DC12 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Red | - | - | DC24 | ||
₹ 446.16 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | Undivided | Green | - | - | DC5 | ||
₹ 446.16 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | Undivided | Green | - | - | DC12 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Green | - | - | DC24 | ||
₹ 627.00 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | Undivided | Red | - | - | DC5 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Red | - | - | DC12 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Red | - | - | DC24 | ||
₹ 446.16 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | Undivided | White | - | - | DC5 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | White | - | - | DC12 | ||
₹ 446.16 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operation Unit | Undivided | White | - | - | DC24 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Yellow | - | - | DC5 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Yellow | - | - | DC12 | ||
₹ 601.91 | 1 Piece(s) | 5 Day(s) or more | 10 | Square | Operation Unit | Undivided | Yellow | - | - | DC24 | ||
₹ 662.97 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | Momentary | Silver Contact | - | ||
₹ 735.16 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | Alternate | Silver Contact | - | ||
₹ 1,214.00 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | Momentary | Silver Contact | - | ||
₹ 928.20 | 1 Piece(s) | 5 Day(s) | 10 | Square | Switch unit | - | - | Alternate | Silver Contact | - | ||
₹ 944.80 | 1 Piece(s) | 5 Day(s) or more | - | Square | Switch unit | - | - | Momentary | Silver alloy contact | - | ||
₹ 1,205.98 | 1 Piece(s) | 5 Day(s) or more | - | Square | Switch unit | - | - | Momentary | Silver alloy contact | - | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Red | - | - | DC5 | ||
₹ 882.00 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Red | - | - | DC12 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Red | - | - | DC24 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Green | - | - | DC5 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Green | - | - | DC12 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Green | - | - | DC24 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Red | - | - | DC5 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Red | - | - | DC12 | ||
₹ 594.73 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | Undivided | Red | - | - | DC24 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | White | - | - | DC5 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | White | - | - | DC12 | ||
₹ 594.73 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | White | - | - | DC24 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Yellow | - | - | DC5 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Yellow | - | - | DC12 | ||
₹ 639.20 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Undivided | Yellow | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | - | Rectangle | Operation Unit | Horizontal 2 split | Green/Red | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Horizontal 2 split | Green/Green | - | - | DC24 | ||
₹ 674.91 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operation Unit | Horizontal 2 split | Green/Yellow | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Horizontal 2 split | Red/Green | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Horizontal 2 split | White/White | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Horizontal 2 split | Yellow/Green | - | - | DC24 | ||
₹ 913.41 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Horizontal 2 split | Yellow/Yellow | - | - | DC5 | ||
₹ 1,592.00 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operation Unit | Two-color full-surface illumination (red/green) | Red/Green | - | - | DC5 | ||
₹ 1,594.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Two-color full-surface illumination (red/green) | Red/Green | - | - | DC12 | ||
₹ 1,594.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Rectangle | Operation Unit | Two-color full-surface illumination (red/green) | Red/Green | - | - | DC24 | ||
₹ 728.42 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | Momentary | Silver Contact | - | ||
₹ 770.22 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | Alternate | Silver Contact | - | ||
₹ 988.46 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | Momentary | Silver Contact | - | ||
₹ 1,030.86 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Switch unit | - | - | Alternate | Silver Contact | - | ||
₹ 771.99 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Switch unit | - | - | Momentary | Silver alloy contact | - | ||
₹ 1,326.53 | 1 Piece(s) | 5 Day(s) or more | - | Rectangle | Switch unit | - | - | Momentary | Silver alloy contact | - | ||
₹ 118.00 | 10 Piece(s) | Same day | - | Square | Barrier | End short/barrier | - | - | - | - | ||
₹ 167.00 | 5 Piece(s) | Available | 5 Day(s) | - | Square | Barrier | Intermediate short/barrier | - | - | - | - | |
₹ 125.29 | 10 Piece(s) | 6 Day(s) | - | Rectangle | Barrier | End long/barrier | - | - | - | - | ||
₹ 192.00 | 10 Piece(s) | 6 Day(s) | - | Rectangle | Barrier | Intermediate long/barrier | - | - | - | - |
Part Number |
---|
Loading...
Application | Switch (Option, Others) | Conforming series | A3K |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy