(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Small Push Button Switch A3A (Part Number)

Small Push Button Switch A3A
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-capacity compact push button switch.
· Can be used as a power supply switch that requires high-capacity shutdown.
· Can handle switching from very small loads (minimum applicable load: DC5V1mA) to high loads.

Small Push Button Switch (Small Square Body) Type A3A Specification

Small Push Button Switch A3A (Small Square Body): related images

Small push button switch appearance

Non-Illumination Type - Square

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square (1a type) external dimensional diagram, unit: mm

Non-Illumination Type - Round

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round (1a type) external dimensional diagram, unit: mm

LED Surface Illumination Type - Square

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square (1a type) external dimensional diagram, unit: mm

LED Surface Illumination Type - Round

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round (1a type) external dimensional diagram, unit: mm

Note: soldered terminal type is used for external dimensions. In addition, this shows a state where flange and leaf spring are not equipped.
Dimensional tolerance where not specified is ±0.4 mm.

Performance

Permitted Operation FrequencyMechanicalMomentary action: max. 120/min.
Alternating action: max. 60/min. *1
ElectricalMax. 20 times/min.
Insulation Resistance100 MΩ or higher (insulation resistance meter at 500 V DC)
Contact Resistance (Initial Value)100 mΩ or less
Withstand VoltageBetween Same Pole Terminals600 V AC 50/60 Hz 1 min
Between Each Terminal And Ground2,000 V AC 50/60 Hz 1 min.
VibrationMalfunction10 to 55 Hz double amplitude 1.5 mm *2
ShockDurability500 m/s2
MalfunctionMax. 150 m/s2 *2
DurabilityMechanicalMomentary action: 1,000,000 times or more
Alternating action: 50,000 or more *1
Electrical50,000 times or higher
MassApprox. 3.2 g
Ambient Operating Temperature-10 to +55℃ (with no icing and no condensation)
Operating Ambient Humidity35 to 85% RH
Storage Ambient Temperature-25 to +65℃ (with no icing and no condensation)
Protective StructureIEC IP40
Class Of Electric Shock ProtectionClass II
PTI (Tracking Properties)175
Degree Of Pollution3 (IEC60947-5-1)
  1. *1 There is 1 alternate operation for each set and reset action.
  2. *2 Malfunction 1 ms
  • *Please see the catalog for specifications not listed above and cautions when using.
Part Number
A3AA-90K1-00EG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole Operating part shape Type Operating function Color of Operating Unit Terminal shape Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Separated illumination portion Light Source Type LED current limiting resistor

₹ 450.00

1 Piece(s) 6 Day(s) -[Other] □11.5Square ShapeIllumination push-buttonMomentaryGreenSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

Loading...

  1. 1
 

Basic Information

Contact Configuration 1a Guard included NA Panel depth dimensions(mm) 21.5
Protection function NA Safety standards UL / CSA Switch rating, AC resistance load 1 AC125V/6A
Switch rating, AC resistance load 2 AC250V/2A Switch rating, DC resistance load 1 DC30V/4A

Please check the type/dimensions/specifications of the part A3AA-90K1-00EG in the Small Push Button Switch A3A series.

Product variants

Part Number
A3AA-90K1-00A
A3AA-90K1-00ER
A3AA-90K1-00EY
A3AA-90K1-00G
A3AA-90K1-00L
A3AA-90K1-00R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Operating part shape Type Operating function Color of Operating Unit Terminal shape Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Separated illumination portion Light Source Type LED current limiting resistor

₹ 212.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryBlueSoldering Terminal8.98.9-Non-Illumination-

₹ 384.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeIllumination push-buttonMomentaryRedSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

₹ 384.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeIllumination push-buttonMomentaryYellowSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

₹ 369.00

2 Piece(s) 7 Day(s) -[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryGreenSoldering Terminal8.98.9-Non-Illumination-

₹ 197.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentary[Other] Light GraySoldering Terminal8.98.9-Non-Illumination-

₹ 221.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryRedSoldering Terminal8.98.9-Non-Illumination-