(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A high-capacity compact push button switch.
· Can be used as a power supply switch that requires high-capacity shutdown.
· Can handle switching from very small loads (minimum applicable load: DC5V1mA) to high loads.
Small push button switch appearance
Non-illumination type - square dimensional diagram
Non-illumination type - square external dimensional diagram, unit: mm
Non-illumination type - square (1a type) external dimensional diagram, unit: mm
Non-illumination type - round dimensional diagram
Non-illumination type - round external dimensional diagram, unit: mm
Non-illumination type - round (1a type) external dimensional diagram, unit: mm
LED surface illumination type - square dimensional diagram
LED surface illumination type - square external dimensional diagram, unit: mm
LED surface illumination type - square (1a type) external dimensional diagram, unit: mm
LED surface illumination type - round dimensional diagram
LED surface illumination type - round external dimensional diagram, unit: mm
LED surface illumination type - round (1a type) external dimensional diagram, unit: mm
Note: soldered terminal type is used for external dimensions. In addition, this shows a state where flange and leaf spring are not equipped.
Dimensional tolerance where not specified is ±0.4 mm.
Permitted Operation Frequency | Mechanical | Momentary action: max. 120/min. Alternating action: max. 60/min. *1 |
---|---|---|
Electrical | Max. 20 times/min. | |
Insulation Resistance | 100 MΩ or higher (insulation resistance meter at 500 V DC) | |
Contact Resistance (Initial Value) | 100 mΩ or less | |
Withstand Voltage | Between Same Pole Terminals | 600 V AC 50/60 Hz 1 min |
Between Each Terminal And Ground | 2,000 V AC 50/60 Hz 1 min. | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm *2 |
Shock | Durability | 500 m/s2 |
Malfunction | Max. 150 m/s2 *2 | |
Durability | Mechanical | Momentary action: 1,000,000 times or more Alternating action: 50,000 or more *1 |
Electrical | 50,000 times or higher | |
Mass | Approx. 3.2 g | |
Ambient Operating Temperature | -10 to +55℃ (with no icing and no condensation) | |
Operating Ambient Humidity | 35 to 85% RH | |
Storage Ambient Temperature | -25 to +65℃ (with no icing and no condensation) | |
Protective Structure | IEC IP40 | |
Class Of Electric Shock Protection | Class II | |
PTI (Tracking Properties) | 175 | |
Degree Of Pollution | 3 (IEC60947-5-1) |
Part Number |
---|
A3AA-90K1-00EY |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole | Operating part shape | Type | Operating function | Color of Operating Unit | Terminal shape | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Separated illumination portion | Light Source Type | LED current limiting resistor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 384.00 | 1 Piece(s) | Same day | - | [Other] □11.5 | Square Shape | Illumination push-button | Momentary | Yellow | Soldering Terminal | 8.9 | 8.9 | Undivided | LED | External Mounting Type |
Loading...
Contact Configuration | 1a | Guard included | NA | Panel depth dimensions(mm) | 21.5 |
---|---|---|---|---|---|
Protection function | NA | Safety standards | UL / CSA | Switch rating, AC resistance load 1 | AC125V/6A |
Switch rating, AC resistance load 2 | AC250V/2A | Switch rating, DC resistance load 1 | DC30V/4A |
Please check the type/dimensions/specifications of the part A3AA-90K1-00EY in the Small Push Button Switch A3A series.
Part Number |
---|
A3AA-90K1-00A |
A3AA-90K1-00EG |
A3AA-90K1-00ER |
A3AA-90K1-00G |
A3AA-90K1-00L |
A3AA-90K1-00R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Hole | Operating part shape | Type | Operating function | Color of Operating Unit | Terminal shape | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Separated illumination portion | Light Source Type | LED current limiting resistor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 212.00 | 1 Piece(s) |
Same day
Stock | - | [Other] □11.5 | Square Shape | Non-illumination type push-button | Momentary | Blue | Soldering Terminal | 8.9 | 8.9 | - | Non-Illumination | - | ||
₹ 450.00 | 1 Piece(s) | 6 Day(s) | - | [Other] □11.5 | Square Shape | Illumination push-button | Momentary | Green | Soldering Terminal | 8.9 | 8.9 | Undivided | LED | External Mounting Type | ||
₹ 384.00 | 1 Piece(s) |
Same day
Stock | - | [Other] □11.5 | Square Shape | Illumination push-button | Momentary | Red | Soldering Terminal | 8.9 | 8.9 | Undivided | LED | External Mounting Type | ||
₹ 369.00 | 2 Piece(s) | 7 Day(s) | - | [Other] □11.5 | Square Shape | Non-illumination type push-button | Momentary | Green | Soldering Terminal | 8.9 | 8.9 | - | Non-Illumination | - | ||
₹ 197.00 | 1 Piece(s) |
Same day
Stock | - | [Other] □11.5 | Square Shape | Non-illumination type push-button | Momentary | [Other] Light Gray | Soldering Terminal | 8.9 | 8.9 | - | Non-Illumination | - | ||
₹ 221.00 | 1 Piece(s) |
Same day
Stock | - | [Other] □11.5 | Square Shape | Non-illumination type push-button | Momentary | Red | Soldering Terminal | 8.9 | 8.9 | - | Non-Illumination | - |