(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Push Button Switch A3A (Part Number)

Small Push Button Switch A3A
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-capacity compact push button switch.
· Can be used as a power supply switch that requires high-capacity shutdown.
· Can handle switching from very small loads (minimum applicable load: DC5V1mA) to high loads.

Small Push Button Switch (Small Square Body) Type A3A Specification

Small Push Button Switch A3A (Small Square Body): related images

Small push button switch appearance

Non-Illumination Type - Square

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - square (1a type) external dimensional diagram, unit: mm

Non-Illumination Type - Round

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

Non-illumination type - round (1a type) external dimensional diagram, unit: mm

LED Surface Illumination Type - Square

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - square (1a type) external dimensional diagram, unit: mm

LED Surface Illumination Type - Round

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round dimensional diagram

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round external dimensional diagram, unit: mm

Small Push Button Switch A3A (Small Square Body): related images

LED surface illumination type - round (1a type) external dimensional diagram, unit: mm

Note: soldered terminal type is used for external dimensions. In addition, this shows a state where flange and leaf spring are not equipped.
Dimensional tolerance where not specified is ±0.4 mm.

Performance

Permitted Operation FrequencyMechanicalMomentary action: max. 120/min.
Alternating action: max. 60/min. *1
ElectricalMax. 20 times/min.
Insulation Resistance100 MΩ or higher (insulation resistance meter at 500 V DC)
Contact Resistance (Initial Value)100 mΩ or less
Withstand VoltageBetween Same Pole Terminals600 V AC 50/60 Hz 1 min
Between Each Terminal And Ground2,000 V AC 50/60 Hz 1 min.
VibrationMalfunction10 to 55 Hz double amplitude 1.5 mm *2
ShockDurability500 m/s2
MalfunctionMax. 150 m/s2 *2
DurabilityMechanicalMomentary action: 1,000,000 times or more
Alternating action: 50,000 or more *1
Electrical50,000 times or higher
MassApprox. 3.2 g
Ambient Operating Temperature-10 to +55℃ (with no icing and no condensation)
Operating Ambient Humidity35 to 85% RH
Storage Ambient Temperature-25 to +65℃ (with no icing and no condensation)
Protective StructureIEC IP40
Class Of Electric Shock ProtectionClass II
PTI (Tracking Properties)175
Degree Of Pollution3 (IEC60947-5-1)
  1. *1 There is 1 alternate operation for each set and reset action.
  2. *2 Malfunction 1 ms
  • *Please see the catalog for specifications not listed above and cautions when using.
Part Number
A3AA-90K1-00ER
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole Operating part shape Type Operating function Color of Operating Unit Terminal shape Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Separated illumination portion Light Source Type LED current limiting resistor

₹ 384.00

1 Piece(s) Same day -[Other] □11.5Square ShapeIllumination push-buttonMomentaryRedSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

Loading...

  1. 1
 

Basic Information

Contact Configuration 1a Guard included NA Panel depth dimensions(mm) 21.5
Protection function NA Safety standards UL / CSA Switch rating, AC resistance load 1 AC125V/6A
Switch rating, AC resistance load 2 AC250V/2A Switch rating, DC resistance load 1 DC30V/4A

Please check the type/dimensions/specifications of the part A3AA-90K1-00ER in the Small Push Button Switch A3A series.

Product variants

Part Number
A3AA-90K1-00A
A3AA-90K1-00EG
A3AA-90K1-00EY
A3AA-90K1-00G
A3AA-90K1-00L
A3AA-90K1-00R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Operating part shape Type Operating function Color of Operating Unit Terminal shape Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Separated illumination portion Light Source Type LED current limiting resistor

₹ 212.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryBlueSoldering Terminal8.98.9-Non-Illumination-

₹ 450.00

1 Piece(s) 6 Day(s) -[Other] □11.5Square ShapeIllumination push-buttonMomentaryGreenSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

₹ 384.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeIllumination push-buttonMomentaryYellowSoldering Terminal8.98.9UndividedLEDExternal Mounting Type

₹ 369.00

2 Piece(s) 7 Day(s) -[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryGreenSoldering Terminal8.98.9-Non-Illumination-

₹ 197.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentary[Other] Light GraySoldering Terminal8.98.9-Non-Illumination-

₹ 221.00

1 Piece(s) Same day

Stock

-[Other] □11.5Square ShapeNon-illumination type push-buttonMomentaryRedSoldering Terminal8.98.9-Non-Illumination-