(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Locker Switch A8M

Small Locker Switch A8M
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

16 A small rocker switch that can be opened and closed.
[Features]
・ 16 A can be opened and closed despite its small size
・ single-action mount is possible
・ UL, cUL standard acquisition, EN standard compliant product
[Applications]
・ It can be used as various devices because it is small, does not take up space, and has a large allowable current

Regarding External Dimensions And Specifications Of Small Rocker Switch A8M

Small rocker switch A8M external view

Small rocker switch A8M external view

Dimensional diagram

Dimensional diagram

Model number: A8MS-1162 button

Model number: A8MS-1162 button

Model number: A8MD-1163 button

Model number: A8MD-1163 button

Single pole single throw (SPST)

Single pole single throw (SPST)

Double pole single throw (DPST)

Double pole single throw (DPST)

Contact TypeSingle Pole Single Throw (SPST)Double pole single throw (DPST)
Button/Case ColorBlackBlack
Markings| 〇Type A8MS-1162Type A8MD-1162
- 〇-Type A8MD-1163

Specifications

Regarding Main Specifications Of This Product

 

Rated Voltage (V)Non-Inductive Load (A)Inductive Load (A)
Resistive LoadInductive LoadElectric Motor Load
125 V AC161610
250 V AC161610

Rated

  • Inductive load has a power factor of 0.7 or higher (AC).
  • Electric motor loads have 6x inrush current.
  • The rated values described above were tested under the conditions below.

1) Ambient temperature: 20 ± 2°C
2) Ambient humidity 65 ± 5% RH
3) Operating frequency: 7 times/min.

Operating PropertiesSingle PoleDouble Pole
Force Required For Operation (OF)Max. 8 NMax. 14 N

Operating properties

Permitted Operation FrequencyMechanical20 times/min. or less
Electrical7 times/min. or less
Insulation Resistance100 MΩ or higher (total insulation resistance at 500 V DC)
Contact Resistance (Initial Value)20 mΩ or lower (6 to 8 V DC, 1 A voltage drop method)
Withstand VoltageTerminal-to-terminal2,000 V AC 50/60 Hz 1 min
Terminal-to-ground4,000 V AC 50/60 Hz 1 min
VibrationMalfunction10 to 55 Hz double amplitude 1.5 mm
ShockMalfunctionMax. 1,000 m/s2
DurabilityMechanical50,000 times or higher
Electrical10,000 times or higher
Inrush CurrentMax. 117 A
Protective StructureIEC IP40
Operating Temperature RangeTemperature -25 to +55°C humidity 60% RH or below (with no icing and no condensation)
Operating Humidity RangeHumidity 25 to 85% RH (at +15 to + 35°C)
Mass4.5 g (1 pole) 5.9 g (2 poles)

Performance

Part Number
A8MD-1162
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 206.00

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Shape Rectangle Illumination Non-Illumination Contact Configuration 2-pole single throw
With key NA Terminal shape Shared solder/tab terminal Protection function (environmentally resistant) Available
Dimension vertical(mm) 21 Dimension width(mm) 15 Dimension depth(mm) 24.1
Contact rated 1 (resistant load)(V)/(A) AC125/16 Contact rated 2 (resistant load)(V)/(A) AC250/16 Works with micro loads NA
Reset function (external control) NA Operation Unit Integrated style Operating unit marking Available (| ○)
Button color Black Case color Black Protective Structure IP40

Please check the type/dimensions/specifications of the part A8MD-1162 in the Small Locker Switch A8M series.

X
whatsapp-qr whatsapp-icon